(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292153638 |
4977292153645 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Product Width (mm) |
Product Height (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 552.37 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 106 | 60 | 190 | 160×37 | ||
฿ 648.33 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 183 | 70 | 225 | 200×45 |
Made of stainless steel, it is rust resistant and dirt resistant, which makes this easy to clean.
Part Number |
---|
4977292153638 |
4977292153645 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Product Width (mm) |
Product Height (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 552.37 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 106 | 60 | 190 | 160×37 | ||
฿ 648.33 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 183 | 70 | 225 | 200×45 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?