(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Saw Cutter, L Replacement Blade for Metalworking

Mini Saw Cutter, L Replacement Blade for Metalworking

You can add up to 6 items to the comparison list.

Loading...

Specifications of SMN-6

  • Main Body, Replacement Blade
    Blade Replacement
  • Width(mm)
    18
  • Height(mm)
    105
  • Depth(mm)
    1
  • Weight(g)
    10
  • Specifications 1
    Compatible Product: Mini Saw Cutter, L (SMN-1, SMN-2, SMN-3)
  • Intended Use
    Replacement Blade for Mininoko Cutter Knife L (for Aluminum, Brass, Copper, Hard Plastic, Etc.).
  • Function 1
    Replacement blade for SK11 mini saw cutter L.
Part Number
SMN-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 204.25

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Main Body, Replacement Blade
    Blade Replacement
  • Width(mm)
    18
  • Height(mm)
    105
  • Depth(mm)
    1
  • Weight(g)
    10
  • Specifications 1
    Compatible Product: Mini Saw Cutter, L (SMN-1, SMN-2, SMN-3)
  • Intended Use
    Replacement Blade for Mininoko Cutter Knife L (for Aluminum, Brass, Copper, Hard Plastic, Etc.).
  • Function 1
    Replacement blade for SK11 mini saw cutter L.

Product Description

Replacement blade for mini saw cutter L.

Specifications of SMN-6

  • Main Body, Replacement Blade
    Blade Replacement
  • Width(mm)
    18
  • Height(mm)
    105
  • Depth(mm)
    1
  • Weight(g)
    10
  • Specifications 1
    Compatible Product: Mini Saw Cutter, L (SMN-1, SMN-2, SMN-3)
  • Intended Use
    Replacement Blade for Mininoko Cutter Knife L (for Aluminum, Brass, Copper, Hard Plastic, Etc.).
  • Function 1
    Replacement blade for SK11 mini saw cutter L.
Part Number
SMN-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 204.25

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1