(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Snap Ring Pliers for Holes (tip 90°) (Z3301BA19-60)

Snap Ring Pliers for Holes (tip 90°) (Z3301BA19-60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
Z3301BA8-13
Z3301BA12-25
Z3301BA19-60
Z3301BA40-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Suitable Ring Sizes
(mm)
Total Length
(Inch)
Weight
(g)

฿ 1,146.04

HAND TOOL 1 Piece(s) 31 Day(s) 139 8-13 5 95

฿ 1,237.43

HAND TOOL 1 Piece(s) Quote 140 12-25 5 95

฿ 1,179.90

HAND TOOL 1 Piece(s) 31 Day(s) 180 19-60 7 155

฿ 1,311.72

HAND TOOL 1 Piece(s) 31 Day(s) 225 40-100 9 245

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Snap Ring Pliers
  • Tip Replacement Availability
    Not Included
  • Tip Shape
    90° Angle
  • Material
    Chrome Vanadium Tool Steel
  • Body / Option
    Main Body
  • Features
    The tip has been precisely forged into a cylindrical shape. A tool to insert snap rings inside of holes and to take them out.

Product Description

Snap ring pliers for holes with 90° angle in accordance with DIN ISO 5256.

[Features]
· The tip has been forged precisely into a cylindrical shape.
· It is made from chrome vanadium tool steel.
· A tool to insert snap rings inside of holes and to take them out

Part Number
Z3301BA8-13
Z3301BA12-25
Z3301BA19-60
Z3301BA40-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Suitable Ring Sizes
(mm)
Total Length
(Inch)
Weight
(g)

฿ 1,146.04

HAND TOOL 1 Piece(s) 31 Day(s) 139 8-13 5 95

฿ 1,237.43

HAND TOOL 1 Piece(s) Quote 140 12-25 5 95

฿ 1,179.90

HAND TOOL 1 Piece(s) 31 Day(s) 180 19-60 7 155

฿ 1,311.72

HAND TOOL 1 Piece(s) 31 Day(s) 225 40-100 9 245

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1