(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stubby Phillips Screwdriver

Stubby Phillips Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 493.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
311SP1
311SP2
311SP3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Diameter / Shaft Width
(mm)
Mass
(g)

฿ 493.50

HAND TOOL 1 Piece(s) 31 Day(s) No. 1 4.5 40

฿ 558.20

HAND TOOL 1 Piece(s) 31 Day(s) No. 2 6 45

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) No. 3 8 53

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined. Designed with easy-to-grip soft finish handle. Ideal for use in narrow spaces.

Product Description

[Features]
· Made of high-grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· The tip has undergone Wiha ChromTop processing.
· Designed with easily gripped soft finish handle.
· Suitable for use in narrow spaces

Part Number
311SP1
311SP2
311SP3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Diameter / Shaft Width
(mm)
Mass
(g)

฿ 493.50

HAND TOOL 1 Piece(s) 31 Day(s) No. 1 4.5 40

฿ 558.20

HAND TOOL 1 Piece(s) 31 Day(s) No. 2 6 45

฿ 581.79

HAND TOOL 1 Piece(s) 31 Day(s) No. 3 8 53

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1