(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ESD Hex Nut Precision Driver (277E30)

ESD Hex Nut Precision Driver (277E30)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
277E25
277E30
277E35
277E40
277E45
277E55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 733.55

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 155 13.0

฿ 733.55

HAND TOOL 1 Piece(s) 31 Day(s) 3 155 13.0

฿ 754.59

HAND TOOL 1 Piece(s) 3 Day(s) 3.5 155 13.0

฿ 773.55

HAND TOOL 1 Piece(s) 31 Day(s) 4 155 13.0

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 4.5 155 13.0

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 170 14

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Shape
    Hexagon
  • Features
    Blade: Chrome Vanadium Steel, Whole Body Quenched, Chrome Plated Finish. / Handle: Precision Handle with Rotating Cap.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1
  • Application
    Used to assemble electronic parts sensitive to static electricity.

Product Description

[Features]
· This is a precision ESD ballpoint hex nut screwdriver.
· Handle has an anti-static function.
· Blade: Chrome vanadium steel, fully quenched, chrome plated finish.
· Handle: Precision handle with rotating cap.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: Manufactured in accordance with IEC 61340-5-1.
· Application: Used to assemble electronic parts sensitive to static electricity.

Part Number
277E25
277E30
277E35
277E40
277E45
277E55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 733.55

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 155 13.0

฿ 733.55

HAND TOOL 1 Piece(s) 31 Day(s) 3 155 13.0

฿ 754.59

HAND TOOL 1 Piece(s) 3 Day(s) 3.5 155 13.0

฿ 773.55

HAND TOOL 1 Piece(s) 31 Day(s) 4 155 13.0

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 4.5 155 13.0

฿ 783.87

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 170 14

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1