(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Voltage Tester Screwdriver Set

Interchangeable Voltage Tester Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.550HB

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    65
  • Product Height(mm)
    150
  • Product Depth(mm)
    25
  • Product Weight(g)
    200
  • Number of Attached Bits(Pieces)
    6
  • Application
    Allowable Electricity Detection Voltage: Solvable Allowable Voltage: 2,500 V to 15,000 V (however, secondary high voltage current for internal combustion engines only).
  • Set includes accessories
    Accessory Tool Bits: -3.5 mm, -5.5 mm, square gimlet, +No.1, +No.2, offset +No.2 x -5 mm.
  • Intended Use
    For high pressure, automobiles, motorcycles, and other spark plug testing applications.
  • Function 1
    Contact the blade tip on the positive side by pressing on the screw at the tip of the grip section of the screwdriver with a thumb when detecting electricity. The neon tube located inside the grip lights up to determine whether or not there is electric conductivity and if there is any abnormality.
  • Function 2
    Comes with an offset screwdriver.
  • Function 3
    Can also be used as a screwdriver.
Part Number
NO.550HB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 427.02

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 / 3.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    65
  • Product Height(mm)
    150
  • Product Depth(mm)
    25
  • Product Weight(g)
    200
  • Number of Attached Bits(Pieces)
    6
  • Application
    Allowable Electricity Detection Voltage: Solvable Allowable Voltage: 2,500 V to 15,000 V (however, secondary high voltage current for internal combustion engines only).
  • Set includes accessories
    Accessory Tool Bits: -3.5 mm, -5.5 mm, square gimlet, +No.1, +No.2, offset +No.2 x -5 mm.
  • Intended Use
    For high pressure, automobiles, motorcycles, and other spark plug testing applications.
  • Function 1
    Contact the blade tip on the positive side by pressing on the screw at the tip of the grip section of the screwdriver with a thumb when detecting electricity. The neon tube located inside the grip lights up to determine whether or not there is electric conductivity and if there is any abnormality.
  • Function 2
    Comes with an offset screwdriver.
  • Function 3
    Can also be used as a screwdriver.

Product Description

Spark-testing screwdriver set for high voltage.

Specifications of NO.550HB

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    65
  • Product Height(mm)
    150
  • Product Depth(mm)
    25
  • Product Weight(g)
    200
  • Number of Attached Bits(Pieces)
    6
  • Application
    Allowable Electricity Detection Voltage: Solvable Allowable Voltage: 2,500 V to 15,000 V (however, secondary high voltage current for internal combustion engines only).
  • Set includes accessories
    Accessory Tool Bits: -3.5 mm, -5.5 mm, square gimlet, +No.1, +No.2, offset +No.2 x -5 mm.
  • Intended Use
    For high pressure, automobiles, motorcycles, and other spark plug testing applications.
  • Function 1
    Contact the blade tip on the positive side by pressing on the screw at the tip of the grip section of the screwdriver with a thumb when detecting electricity. The neon tube located inside the grip lights up to determine whether or not there is electric conductivity and if there is any abnormality.
  • Function 2
    Comes with an offset screwdriver.
  • Function 3
    Can also be used as a screwdriver.
Part Number
NO.550HB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 427.02

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1