(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Impact Socket

Short Impact Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 303.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4WGS-10
4WGS-12
4WGS-13
4WGS-14
4WGS-17
4WGS-19
4WGS-21
4WGS-22
4WGS-23
4WGS-24
4WGS-26
4WGS-27
4WGS-30
4WGS-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 303.27

SKJ TOOL 1 Piece(s) 31 Day(s) 10 28 35 28 60

฿ 303.27

SKJ TOOL 1 Piece(s) 31 Day(s) 12 28 35 28 60

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 13 28 35 28 80

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 14 28 38 28 80

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 17 28 40 28 80

฿ 339.48

SKJ TOOL 1 Piece(s) 31 Day(s) 19 30 40 30 100

฿ 339.48

SKJ TOOL 1 Piece(s) 31 Day(s) 21 30 40 30 100

฿ 360.61

SKJ TOOL 1 Piece(s) 31 Day(s) 22 32 43 32 120

฿ 375.70

SKJ TOOL 1 Piece(s) 31 Day(s) 23 30 42 30 140

฿ 393.80

SKJ TOOL 1 Piece(s) 31 Day(s) 24 33 43 33 140

฿ 445.07

SKJ TOOL 1 Piece(s) 31 Day(s) 26 35 45 35 160

฿ 463.17

SKJ TOOL 1 Piece(s) 31 Day(s) 27 37 45 37 160

฿ 562.69

SKJ TOOL 1 Piece(s) 31 Day(s) 30 41 47 41 180

฿ 629.09

SKJ TOOL 1 Piece(s) 31 Day(s) 32 41 50 41 260

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.

Product Description

It has a very thin outer diameter, is super lightweight and is made of high-strength special alloy.

Part Number
4WGS-10
4WGS-12
4WGS-13
4WGS-14
4WGS-17
4WGS-19
4WGS-21
4WGS-22
4WGS-23
4WGS-24
4WGS-26
4WGS-27
4WGS-30
4WGS-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 303.27

SKJ TOOL 1 Piece(s) 31 Day(s) 10 28 35 28 60

฿ 303.27

SKJ TOOL 1 Piece(s) 31 Day(s) 12 28 35 28 60

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 13 28 35 28 80

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 14 28 38 28 80

฿ 306.30

SKJ TOOL 1 Piece(s) 31 Day(s) 17 28 40 28 80

฿ 339.48

SKJ TOOL 1 Piece(s) 31 Day(s) 19 30 40 30 100

฿ 339.48

SKJ TOOL 1 Piece(s) 31 Day(s) 21 30 40 30 100

฿ 360.61

SKJ TOOL 1 Piece(s) 31 Day(s) 22 32 43 32 120

฿ 375.70

SKJ TOOL 1 Piece(s) 31 Day(s) 23 30 42 30 140

฿ 393.80

SKJ TOOL 1 Piece(s) 31 Day(s) 24 33 43 33 140

฿ 445.07

SKJ TOOL 1 Piece(s) 31 Day(s) 26 35 45 35 160

฿ 463.17

SKJ TOOL 1 Piece(s) 31 Day(s) 27 37 45 37 160

฿ 562.69

SKJ TOOL 1 Piece(s) 31 Day(s) 30 41 47 41 180

฿ 629.09

SKJ TOOL 1 Piece(s) 31 Day(s) 32 41 50 41 260

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1