(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Handle Hexagonal Wrench

T Handle Hexagonal Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 259.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
334W1010
334W2510
334W2520
334W3020
334W4010
334W4015
334W4035
334W5020
334W6020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Total Width
(mm)
Mass
(g)
Handle Height
(mm)

฿ 772.58

HAND TOOL 1 Piece(s) 31 Day(s) - 10 138 100 120 171 38

฿ 259.00

HAND TOOLS 1 Piece(s) Same day - 2.5 126 100 80 30 26

฿ 339.00

HAND TOOLS 1 Piece(s) Same day 10 2.5 226 200 80 36 26

฿ 297.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 3 226 200 80 42 26

฿ 288.00

HAND TOOL 1 Piece(s) 10 Day(s) - 4 126 100 80 38 26

฿ 559.00

HAND TOOLS 1 Piece(s) Same day 10 4 176 150 80 45 26

฿ 796.16

HAND TOOL 1 Piece(s) 31 Day(s) - 4 382 350 100 117 32

฿ 415.49

HAND TOOL 1 Piece(s) 31 Day(s) - 5 232 200 100 84 32

฿ 511.35

HAND TOOL 1 Piece(s) 31 Day(s) - 6 232 200 100 102 32

Basic Specifications

Product Description

T-handle type hex wrench. A long type ideal for work that requires high torque in inaccessible areas is available. The blade is made of chrome vanadium steel. It has been quenched with a nickel plated finish. Since the tip is chamfered, screw insertion is easy.

Part Number
334W1010
334W2510
334W2520
334W3020
334W4010
334W4015
334W4035
334W5020
334W6020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Total Width
(mm)
Mass
(g)
Handle Height
(mm)

฿ 772.58

HAND TOOL 1 Piece(s) 31 Day(s) - 10 138 100 120 171 38

฿ 259.00

HAND TOOLS 1 Piece(s) Same day - 2.5 126 100 80 30 26

฿ 339.00

HAND TOOLS 1 Piece(s) Same day 10 2.5 226 200 80 36 26

฿ 297.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 3 226 200 80 42 26

฿ 288.00

HAND TOOL 1 Piece(s) 10 Day(s) - 4 126 100 80 38 26

฿ 559.00

HAND TOOLS 1 Piece(s) Same day 10 4 176 150 80 45 26

฿ 796.16

HAND TOOL 1 Piece(s) 31 Day(s) - 4 382 350 100 117 32

฿ 415.49

HAND TOOL 1 Piece(s) 31 Day(s) - 5 232 200 100 84 32

฿ 511.35

HAND TOOL 1 Piece(s) 31 Day(s) - 6 232 200 100 102 32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1