(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfort Grip T handle hexagonal wrench (334DS5015)

Comfort Grip T handle hexagonal wrench (334DS5015)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
334DS2010
334DS5015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Total Width
(mm)
Mass
(g)
Handle Height
(mm)
Side Blade Size
(mm)

฿ 514.89

HAND TOOL 1 Piece(s) Quote 10 2 126 100 80 32 26 13

฿ 739.00

HAND TOOL 1 Piece(s) 21 Day(s) - 5 182 150 100 91 32 17

Basic Specifications

Product Description

Side-blade equipped T-handle hexagonal wrench
[Features]
· As the blade is integrated, it can withstand the most extreme tightening.
· Fully Hardened Chrome Vanadium Steel
· A non-slip rubber grip has been adopted for that part in contact with the palm of the hand, and this makes it exceptionally easy to use.
· When using the side blade, supporting the handle part by hand prevents the tool from slipping off of the screw and makes the tool safe to use.

Part Number
334DS2010
334DS5015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Total Width
(mm)
Mass
(g)
Handle Height
(mm)
Side Blade Size
(mm)

฿ 514.89

HAND TOOL 1 Piece(s) Quote 10 2 126 100 80 32 26 13

฿ 739.00

HAND TOOL 1 Piece(s) 21 Day(s) - 5 182 150 100 91 32 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1