(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-way Air Chuck A7407

3-way Air Chuck A7407

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1450650

  • JAN Code
    4907052390287
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Head: Zinc Alloy / Plug: Steel
  • Intended Use
    · Compatible with three types of bulbs from France, UK and US · Suitable for road bikes, mountain bikes, as well as ordinary bicycles, motorcycles and ordinary cars
  • Features
    · Cumbersome chuck replacement not required · Plug specification facilitates a single action mounting on air hose
Part Number
1450650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 649.83

POWER TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • JAN Code
    4907052390287
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Head: Zinc Alloy / Plug: Steel
  • Intended Use
    · Compatible with three types of bulbs from France, UK and US · Suitable for road bikes, mountain bikes, as well as ordinary bicycles, motorcycles and ordinary cars
  • Features
    · Cumbersome chuck replacement not required · Plug specification facilitates a single action mounting on air hose

Product Description

[Features]
· Supports 3 valves: French, British and American style.
· Suitable for road bikes and mountain bikes, as well as ordinary bicycles, motorcycles and ordinary cars.
· Cumbersome chuck replacement not required.
· Plug can be mounted to air hose in a single action

Specifications of 1450650

  • JAN Code
    4907052390287
  • Maximum Use Pressure(Mpa)
    1
  • Material
    Head: Zinc Alloy / Plug: Steel
  • Intended Use
    · Compatible with three types of bulbs from France, UK and US · Suitable for road bikes, mountain bikes, as well as ordinary bicycles, motorcycles and ordinary cars
  • Features
    · Cumbersome chuck replacement not required · Plug specification facilitates a single action mounting on air hose
Part Number
1450650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 649.83

POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1