(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Metal Mirror Surface Polishing
Sheet Model | Felt Sheet | Method of Using | For Sander | Width(mm) | 93 |
---|---|---|---|---|---|
Length(mm) | 228 | Color | White | Package Size(mm) | H285×W107×D3 |
Weight(g) | 13 | JAN Code | 4907052373167 |
How can we improve?
How can we improve?