1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Tees φ6 mm FR6-00UT A4601 (Part Number)

AIR TOOL

Union Tees φ6 mm FR6-00UT A4601
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 279.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connecting tubes in a T shape

 
Part Number
1450174
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 279.06

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H86×W50×D20 Weight(g) 9 Maximum Usable Pressure(MPa) 1
JAN Code 4907052395275 Material Body: PBT Resin Use Connecting tubes in a T shape
Specifications Tube O.D. (mm) D: φ6 mm