1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

103 Series, Standard External Micrometer M110/OM (Part Number)

MEASURING TOOLS

103 Series, Standard External Micrometer M110/OM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 35,931.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Micrometer with painting frame, a cemented carbide tip on the measuring face, and a constant-force device.

Part Number
OMST-150B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,931.00

฿ 29,168.79

MEASURING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) 101 ~ 200
Measuring Range(mm) 0–150 Set Content 6 pcs (25 mm step), 5 standard rods of 25-125 mm (25 mm step) Code No / Symbols / Part No 103-913-40

Please check the type/dimensions/specifications of the part OMST-150B in the 103 Series, Standard External Micrometer M110/OM series.