(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Spray Black/Silver/Coffee Brown (27701)

Heat Resistant Spray Black/Silver/Coffee Brown (27701)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
27701
27711
27731
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Amount Of Content

฿ 545.70

Spray paint 1 Piece(s) 3 Day(s) Black - 1 pc (300 ml)

฿ 545.70

Spray paint 1 Piece(s) 8 Day(s) Silver - 1 pc (300 ml)

฿ 545.70

Spray paint 1 Piece(s) 8 Day(s) Coffee Brown Brown 1 pc (300 ml)

Basic Specifications

  • Product uses
    Heat-Resistant Spray
  • Product Type
    Paint (Spray)
  • Coating Surface (1 Coat)(m2)
    Approx. 2
  • By Size Of Tatami Mats(Piece of)
    Approximately 1.2
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Amount Of Content
    1 pc (300 ml)

Product Description

Ideal heat-resistant spray for places that require heat resistance properties.
[Features]
· Paint with heat resistance up to a maximum temperature of 600°C.
· Does not easily peel. Low color fading.
· Forms a matte finish after drying and hardening.
[Applications]
· Ideal paint for metal parts used in or near high temperatures that require hear resistance properties including on stoves, cars, motorcycles mufflers and incinerators.

Part Number
27701
27711
27731
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Amount Of Content

฿ 545.70

Spray paint 1 Piece(s) 3 Day(s) Black - 1 pc (300 ml)

฿ 545.70

Spray paint 1 Piece(s) 8 Day(s) Silver - 1 pc (300 ml)

฿ 545.70

Spray paint 1 Piece(s) 8 Day(s) Coffee Brown Brown 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1