(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray for chassis (266432)

Spray for chassis (266432)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
266425
266432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 357.33

Spray paint 2 Piece(s) 14 Day(s) Transparent 1 pc (400 ml)

฿ 357.33

Spray paint 2 Piece(s) 14 Day(s) Black 1 pc (400 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Coating Surface (1 Coat)(m2)
    Approx. 0.6X1.2
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approximately 60
  • Amount Of Content
    1 pc (400 ml)

Product Description

Rustproofing spray paint that protects vehicle undercarriages.
[Features]
· A strong coat with superior adhesion.
· Protects the vehicle undercarriage from damage caused by such things as rocks and gravel as well as from rusting caused by salt damage, snow, etc.
· Can be applied, even with the container turned upside down, making it easy to paint the undercarriages of vehicles.
· Round spraying-type spray pattern.
[Applications]
· Convenient for rust prevention and protection of vehicle undercarriages such as the wheel wells and chassis.

Part Number
266425
266432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 357.33

Spray paint 2 Piece(s) 14 Day(s) Transparent 1 pc (400 ml)

฿ 357.33

Spray paint 2 Piece(s) 14 Day(s) Black 1 pc (400 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1