(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Part Urethane Spray

2-Part Urethane Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 872.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
20008A
20008B
20008C
20008D
200089
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Amount Of Content

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Black Black 818-6343 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Silver - 818-6344 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) White - 818-6342 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Transparent Matte Clear 818-6347 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Transparent Clear 818-6345 1 pc (320 ml)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Spray)
  • Coating Surface (1 Coat)(m2)
    Approx. 0.9X1.4
  • By Size Of Tatami Mats(Piece of)
    Approx. 0.5X0.8
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2
  • Amount Of Content
    1 pc (320 ml)

Product Description

Highest quality strong 2-component aerosol repair spray.
[Features]
· Spray pattern: Flat spray type.
· Boasts a strong coating performance that is resistant to water, oils, gasoline, solvents, chemicals, UV rays, acid rain and salt damage. The coating will not easily become dirty.
· Combines powerful adhesion and superior flexibility, making it possible for use in painting a variety of materials and in a variety of applications.
· Paint with an excellent luster not found in conventional spray paints. Resistant to abrasion, maintaining its luster for long periods.
· Matte colors finish with a subdued luster.
[Applications]
· In addition to being used with general wood and iron materials, it can also be used for wooden parts (floor surfaces and table tops) that cannot be painted with ordinary spray paint.
· Can also be painted on inorganic base materials, metals (aluminum, galvanized iron, etc.) and plastics (FRP, hard PVC, etc.)

Part Number
20008A
20008B
20008C
20008D
200089
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Amount Of Content

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Black Black 818-6343 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Silver - 818-6344 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) White - 818-6342 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Transparent Matte Clear 818-6347 1 pc (320 ml)

฿ 872.97

Spray paint 1 Piece(s) 8 Day(s) Transparent Clear 818-6345 1 pc (320 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1