(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lacquer Spray MAX

Lacquer Spray MAX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 307.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
268436
268443
268450
268467
268474
268481
268498
268504
268511
268528
268535
268542
268559
268566
268573
268580
268597
268603
268610
268627
268634
268641
268658
268665
268672
268689
268696
268702
268719
268726
268733
268740
268757
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Model Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Ivory - Ivory White - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Other - Blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Red - - 818-6310 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Amber - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Orange - Orange - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Orange - Orange Red - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Yellow - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 15 Day(s) 10 Ivory - Cream - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Black - - 818-6309 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Gray - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory - Coral Yellow - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 515.48

Spray paint 2 Piece(s) 8 Day(s) 10 Gold - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Silver - - 818-6311 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 White - - 818-6308 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Sky - Sky Blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Transparent - Matte Clear 818-6312 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Black - Matt Black 818-6313 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 White - Matte White 818-6314 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Deep blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Dark Green - Deep Green - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Transparent - Transparent clear 818-6315 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Violet - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Pink - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown - Brown - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Beige - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Green - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Light Khaki - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Moss Green - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Light Gray - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Other - Light blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green - Lime green - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown - Radish Brown - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

Basic Specifications

  • Product uses
    Lacquer
  • Product Type
    Paint (Spray)
  • Thinner
    Not required (aerosol type)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Minutes)
    Approx. 40

Product Description

Highly durable, high-gloss, environmentally-friendly acrylic lacquer spray.
[Features]
· Ultra-fast drying (15 minutes in summer) paint with good working efficiency.
· The strong coating maintains its beautiful luster for a long time.
· Spray pattern: flat type (40 colors), round type (8 colors)
· Spray that doesn't contain harmful substances such as toluene, xylene, MIBK, lead or chromium, making it safe to handle.
· Complaint with Reach and the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan).
[Applications]
· Ideal for painting interior and exterior wood and iron, such as for hobby work, woodworking and wood fittings, gates and shutters.

Part Number
268436
268443
268450
268467
268474
268481
268498
268504
268511
268528
268535
268542
268559
268566
268573
268580
268597
268603
268610
268627
268634
268641
268658
268665
268672
268689
268696
268702
268719
268726
268733
268740
268757
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Model Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Ivory - Ivory White - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Other - Blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Red - - 818-6310 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Amber - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Orange - Orange - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Orange - Orange Red - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Yellow - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 15 Day(s) 10 Ivory - Cream - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Black - - 818-6309 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Gray - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory - Coral Yellow - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 515.48

Spray paint 2 Piece(s) 8 Day(s) 10 Gold - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Silver - - 818-6311 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 White - - 818-6308 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Sky - Sky Blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Transparent - Matte Clear 818-6312 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Black - Matt Black 818-6313 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 White - Matte White 818-6314 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Deep blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Dark Green - Deep Green - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Transparent - Transparent clear 818-6315 Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Violet - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Other - Pink - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown - Brown - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Beige - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 1 Piece(s) 8 Day(s) 10 Green - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Other - Light Khaki - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Moss Green - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Light Gray - - - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 8 Day(s) 10 Other - Light blue - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green - Lime green - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

฿ 366.53

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown - Radish Brown - Approx. 0.8X1.0 Approx. 0.5X0.6 1 pc (400 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2