(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Spray Quick-Dry Type (269501)

Water Based Spray Quick-Dry Type (269501)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
269501
269518
269525
269532
269549
269556
269563
269570
269594
269600
269617
269624
269631
269648
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Amount Of Content

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Other - 1 pc (300 ml)

฿ 279.00

Spray paint 1 Piece(s) 8 Day(s) 10 Red - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 13 Day(s) 10 Yellow - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 11 Day(s) 10 Black Black 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 White White 1 pc (300 ml)

฿ 289.05

Spray paint 2 Piece(s) 15 Day(s) 10 Black Matt Black 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Transparent Transparency 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Green - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 16 Day(s) 10 Ivory Cream 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Gray - 1 pc (300 ml)

฿ 289.05

Spray paint 2 Piece(s) 8 Day(s) 10 Sky - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 16 Day(s) 10 White Matte White 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown Brown 1 pc (300 ml)

Basic Specifications

  • Product uses
    Color Spray
  • Product Type
    Paint (Spray)
  • Specifications
    Aqueous
  • Coating Surface (1 Coat)(m2)
    Approx. 0.5X1.0
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Warning 1
    Do not use on polyethylene/polypropylene/soft vinyl chloride, aluminum/stainless steel, automobiles/high-quality furniture/leather goods/tableware/tables/floors, etc.
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 8
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 16
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 30
  • Amount Of Content
    1 pc (300 ml)

Product Description

Ultra-fast-drying, economical water-based spray paint that can be used for a wide variety of applications.
[Features]
· A safe-use non-hazardous material (designated combustible material). Doesn't include any hazardous substances and produces little in the way of unpleasant odors.
· A flat spray pattern with superior flexibility when compared to lacquer spray.
· An ultra-fast drying type (dry to the touch in 8 minutes at 20°C) that helps improve work efficiency.
· Complaint with Reach and the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan). Compliant with the Ordinance on Prevention of Organic Solvent Poisoning of Japan (excluding matte black).
[Applications]
· For marking work at construction and work sites. For painting interior and exterior wood and iron, such as for hobby work, woodworking and wood fittings, gates and shutters.
· For painting concrete (excluding new constructions) which can't be painted with lacquer spray.
· For painting plastic (acrylic, hard PVC, ABS, styrene) and styrene foam.

Part Number
269501
269518
269525
269532
269549
269556
269563
269570
269594
269600
269617
269624
269631
269648
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Amount Of Content

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Other - 1 pc (300 ml)

฿ 279.00

Spray paint 1 Piece(s) 8 Day(s) 10 Red - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 13 Day(s) 10 Yellow - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 11 Day(s) 10 Black Black 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 White White 1 pc (300 ml)

฿ 289.05

Spray paint 2 Piece(s) 15 Day(s) 10 Black Matt Black 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Transparent Transparency 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Green - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 16 Day(s) 10 Ivory Cream 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 8 Day(s) 10 Gray - 1 pc (300 ml)

฿ 289.05

Spray paint 2 Piece(s) 8 Day(s) 10 Sky - 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 16 Day(s) 10 White Matte White 1 pc (300 ml)

฿ 279.00

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown Brown 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1