(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Water-Based Lacquer Spray MAX

Water-Based Lacquer Spray MAX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 258.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
261215
261222
261239
261246
261253
261260
261277
261284
261291
261307
261314
261321
261338
261345
261352
261369
261376
261383
261390
261406
261413
261420
261437
261451
261468
261475
261482
261499
261505
261512
261529
261536
261543
261550
261567
261574
261581
261598
261604
261611
261628
261635
261642
261659
261666
261673
261680
261697
261703
261710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Ivory - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Ivory White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 15 Day(s) 10 Other Blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Red - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Apple Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Teak Amber - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Emerald - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Moss Green Olive green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Orange Orange - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Orange Orange Red - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Yellow Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Cream - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Black Black - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Coral Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 337.66

Spray paint 2 Piece(s) 14 Day(s) 10 Gold - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Yellow Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Silver - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 White White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Sky Sky Blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Dark Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Black Matt Black - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 White Matte White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Other Deep blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Dark Green Deep Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Transparent Transparency - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Purple - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Violet - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Pink - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Coffee Brown Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Blue Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Teak Beige - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Green - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Walnut Light Khaki - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Moss Green Light Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Light Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Light Peach - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Sky Light blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Lime green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown Radish Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Lavender - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Other Blue - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 331.99

Spray paint 1 Piece(s) 8 Day(s) 10 Red - 818-6376 Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Emerald Green Apple Green - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Teak Amber - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Emerald Green Emerald - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

Basic Specifications

  • Product uses
    Lacquer
  • Product Type
    Paint (Spray)
  • Specifications
    Aqueous
  • Warning 1
    Cannot apply to products other than Styrene, ABS, acrylic or hardened polyvinyl chlorine.
  • Warning 2
    Do not use for unintended applications. (Cars, high-end furniture, tableware, flooring, bathrooms and other places where water is commonly used, tables where hot items are placed, etc.)
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 8
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approx. 20
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approx. 16
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 30

Product Description

Modified silicone, ultra-fast drying, high-performance water-based spray paint that can be used for a wide range of applications.
[Features]
· Boasts superior adhesion and excellent flexibility. Doesn't contain any harmful substances and emits no unpleasant odors, making it ideal for interior painting.
· A flat spray pattern with superior flexibility when compared to lacquer spray.
· Forms a hard, strong coating not found with conventional water-based sprays, protecting the painted object. Does not easily become dirty, maintaining its beauty for a long time.
· Complaint with Reach and the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan). Compliant with the Ordinance on Prevention of Organic Solvent Poisoning of Japan (excluding matte black, silver and gold).
[Applications]
· For painting interior and exterior wood and iron, such as for hobby work, woodworking and wood fittings, gates and shutters.
· For painting concrete (excluding new constructions) which can't be painted with lacquer spray.
· For painting plastic (acrylic, hard PVC, ABS, styrene) and styrene foam.

Part Number
261215
261222
261239
261246
261253
261260
261277
261284
261291
261307
261314
261321
261338
261345
261352
261369
261376
261383
261390
261406
261413
261420
261437
261451
261468
261475
261482
261499
261505
261512
261529
261536
261543
261550
261567
261574
261581
261598
261604
261611
261628
261635
261642
261659
261666
261673
261680
261697
261703
261710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Ivory - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Ivory White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 15 Day(s) 10 Other Blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Red - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Apple Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Teak Amber - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Emerald - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Moss Green Olive green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Orange Orange - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Orange Orange Red - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Yellow Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Cream - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Black Black - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Ivory Coral Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 337.66

Spray paint 2 Piece(s) 14 Day(s) 10 Gold - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Yellow Yellow - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Silver - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 White White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Sky Sky Blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Dark Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Chocolate Chocolate - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Black Matt Black - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 White Matte White - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Other Deep blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Dark Green Deep Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Transparent Transparency - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Purple - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Violet - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Pink - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 1 Piece(s) 8 Day(s) 10 Coffee Brown Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Blue Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Teak Beige - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Green - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Walnut Light Khaki - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Moss Green Light Green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Light Gray - - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Light Peach - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Sky Light blue - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Emerald Green Lime green - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Coffee Brown Radish Brown - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 258.06

Spray paint 2 Piece(s) 14 Day(s) 10 Other Lavender - Approx. 0.3X0.5 Approx. 1/4 1 pc (150 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Other Blue - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 331.99

Spray paint 1 Piece(s) 8 Day(s) 10 Red - 818-6376 Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Emerald Green Apple Green - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Teak Amber - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

฿ 321.82

Spray paint 1 Piece(s) 8 Day(s) 10 Emerald Green Emerald - Approx. 0.5X1.0 Approx. 1/2 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>