- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Vinylose Spray (Synthetic Resin Paint, for Handicraft/Hobby)
Specifications of 27961
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Coating Surface (3 Coat)(m2)
- Approx. 0.6X1.2
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1/3-2/3
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 404.42
|
Craft and hobby paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Basic Specifications
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Coating Surface (3 Coat)(m2)
- Approx. 0.6X1.2
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1/3-2/3
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Product Description
Clear, quick-drying spray paint that is strong against oils and chemicals.
[Features]
· Clear spray that creates a strong coating.
· A quick drying type that can be used to paint a variety of things.
· The clear coating protects the painted surface from sunlight, water, oils and chemicals, maintaining its beauty.
· Round spraying-type spray pattern.
[Applications]
· Ideal for iron, wood, concrete, models, toys, crafts, etc.
· Ideal for use with electrical appliances and in locations where there is a risk of oil, chemical or water spillage.
Specifications of 27961
-
- Product Type
- Paint (Spray)
-
- Color
- Transparent
-
- Coating Surface (3 Coat)(m2)
- Approx. 0.6X1.2
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1/3-2/3
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approximately 30
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approximately 60
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approximately 60
-
- Drying time (Winter / Semi-cured)(Hours)
- Approx. 2
-
- Amount Of Content
- 1 pc (300 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 404.42
|
Craft and hobby paint
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (300 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?