(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinylose (Synthetic Resin General-Purpose Paint)

Vinylose (Synthetic Resin General-Purpose Paint)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 216.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20701
20702
20711
20731
20751
20752
20771
20772
20781
20782
20791
207A1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Red - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) Red - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Other Blue Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Yellow - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Black - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 1 Piece(s) 8 Day(s) Black - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) White - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) White - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 8 Day(s) Transparent - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) Transparent - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Gray Mouse Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Green - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

Basic Specifications

  • Product Type
    Paint (Can)
  • Thinner
    VinyRose Thin Liquid (also for tool cleaning)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 15
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 30
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Minutes)
    Approximately 60

Product Description

Versatile synthetic resin paint that is strong against oils and chemicals, and has superior weather resistance.
[Features]
· A versatile type that is strong against oils and chemicals.
· Can be used to paint a variety of things. Dries quickly and boasts superior weather resistance.
[Applications]
· Convenient for painting iron, wood, concrete, electrical appliances, toys, handicrafts, models, etc.
· Ideal for places where there is a risk of oil, chemical or water spillage (model aircraft with engine, wooden parts around water, flowerpot stands, etc.)

Part Number
20701
20702
20711
20731
20751
20752
20771
20772
20781
20782
20791
207A1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Red - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) Red - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Other Blue Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Yellow - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Black - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 1 Piece(s) 8 Day(s) Black - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) White - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) White - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 8 Day(s) Transparent - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 389.04

Craft and hobby paint 2 Piece(s) 14 Day(s) Transparent - Approx. 1.5 Approximately 1 1 Can (1/4 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Gray Mouse Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

฿ 216.03

Craft and hobby paint 2 Piece(s) 14 Day(s) Green - Approximately 0.5 Approx. 1/3 1 Can (1/12 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1