(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Pattern Sheet for Painting Tortoiseshell / Round (2000HW)

Non-Slip Pattern Sheet for Painting Tortoiseshell / Round (2000HW)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2000HW
2000HX
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Types of Goods Trusco Code Amount Of Content

฿ 155.54

Sheet for floor 1 Pack(s)

5 Pieces Per Package

3 Day(s) Tortoiseshell type 818-6374 1 Bag (5 Sheets)

฿ 155.54

Sheet for floor 1 Pack(s)

5 Pieces Per Package

3 Day(s) Round 818-6375 1 Bag (5 Sheets)

Basic Specifications

  • Product uses
    For Floor
  • Product Type
    Other
  • Size(mm)
    95×95
  • Pattern Number
    2 types (round / tortoise shell)
  • Material
    PVC
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

A dedicated pattern sheet for easy painting of beautiful patterns.
[Features]
· A dedicated pattern sheet for use with non-slip paint.
· Allows for beautiful patterns and designs (round patterns, tortoise-shell patterns) to be created more easily using non-slip paint.
* Use together with Sunday Paint 2000HT, 2000HU and 2000HV non-slip paint.
[Applications]
· Dedicated pattern sheet for non-slip paint.

Part Number
2000HW
2000HX
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Types of Goods Trusco Code Amount Of Content

฿ 155.54

Sheet for floor 1 Pack(s)

5 Pieces Per Package

3 Day(s) Tortoiseshell type 818-6374 1 Bag (5 Sheets)

฿ 155.54

Sheet for floor 1 Pack(s)

5 Pieces Per Package

3 Day(s) Round 818-6375 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1