(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-part Water-based Simple Waterproof Paint (269907)

One-part Water-based Simple Waterproof Paint (269907)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
269907
269914
269921
269938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Coating Area (Two Coats: Primer Once, Top Coat Once)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 6,672.30

Paint for floor 1 Piece(s) 8 Day(s) Green 818-6400 Approximately 10-15 Approx. 6X9 1 Can (8 kg)

฿ 6,672.30

Paint for floor 1 Piece(s) 8 Day(s) Light Gray 818-6401 Approximately 10-15 Approx. 6X9 1 Can (8 kg)

฿ 12,215.53

Paint for floor 1 Piece(s) 8 Day(s) Green 818-6402 Approximately 20-30 Approx. 12X18 1 Can (16 kg)

฿ 12,215.53

Paint for floor 1 Piece(s) 8 Day(s) Light Gray 818-6403 Approximately 20-30 Approx. 12X18 1 Can (16 kg)

Basic Specifications

  • Product uses
    For roof
  • Product Type
    Paint (Can)
  • Specifications
    Aqueous
  • Warning 1
    Dilute the paint by adding 20% tap water to use it as primer. After the primer coat dries, use the undiluted solution as it is to apply more coats of the paint.
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Hours)
    Approx. 2
  • Paint Interval (20 °C)(Hours)
    Approx. 2 or more
  • Paint Interval (Winter)(Hours)
    Approx. 3 or more
  • Possible Contract Time(Hours)
    Approx. 5 or More (16 Hours or More Depending on the Season, Climate, and Application Thickness)

Product Description

A water-based, easy-to-handle, waterproof paint. Does not require the use of a dedicated primer.
[Features]
· The excellent elasticity and resilience of the acrylic rubber fills cracks well.
· An acrylic type with excellent weather, chemical and water resistance.
· The non-slip effects provided by the aggregate (silica sand) make it ideal for use on rooftops and verandas which are prone to getting wet due to rain etc.
[Applications]
· Convenient for simple waterproofing and beautifying of concrete flat roofs, rooftops, verandas, etc.

Part Number
269907
269914
269921
269938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Coating Area (Two Coats: Primer Once, Top Coat Once)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 6,672.30

Paint for floor 1 Piece(s) 8 Day(s) Green 818-6400 Approximately 10-15 Approx. 6X9 1 Can (8 kg)

฿ 6,672.30

Paint for floor 1 Piece(s) 8 Day(s) Light Gray 818-6401 Approximately 10-15 Approx. 6X9 1 Can (8 kg)

฿ 12,215.53

Paint for floor 1 Piece(s) 8 Day(s) Green 818-6402 Approximately 20-30 Approx. 12X18 1 Can (16 kg)

฿ 12,215.53

Paint for floor 1 Piece(s) 8 Day(s) Light Gray 818-6403 Approximately 20-30 Approx. 12X18 1 Can (16 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1