(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil-Based, for Concrete Floors 7 kg/14 kg

Oil-Based, for Concrete Floors 7 kg/14 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,915.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
267576
267583
267590
267606
267620
267637
267644
267651
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Gray - 818-6404 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 11 Day(s) Green - 818-6405 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Light Gray - 818-6406 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Dark Green Pale Green 818-6407 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Gray - 818-6408 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Green - 818-6409 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Light Gray - 818-6410 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Dark Green Pale Green 818-6411 Approximately 30 Approximately 18 1 Can (14 kg)

Basic Specifications

  • Product uses
    For Floor
  • Product Type
    Paint (Can)
  • Specifications
    Oil-based
  • Warning 1
    Cannot be applied where forklifts, trucks, or vehicles that transport heavy object drive, constantly damp surfaces, or surfaces where water is likely to drip.
  • Thinner
    Lacquer Diluent (Also for Washing Equipment)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2

Product Description

Paint ideal for dust-proofing and beautifying concrete floors.
[Features]
· Paint that repels dust and prevents abrasion of concrete floors.
· Resistant to oil and water, ensuring minimal fading.
· Can keep floors beautiful for a long time.
[Applications]
· Ideal for concrete floor surfaces of garages, verandas, porches, warehouses, factories, etc.
· Ideal for interior and exterior concrete and mortar surfaces.

Part Number
267576
267583
267590
267606
267620
267637
267644
267651
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Trusco Code Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Gray - 818-6404 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 11 Day(s) Green - 818-6405 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Light Gray - 818-6406 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 4,915.94

Paint for floor 1 Piece(s) 8 Day(s) Dark Green Pale Green 818-6407 Approx. 15 Approx. 9 1 Can (7 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Gray - 818-6408 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Green - 818-6409 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Light Gray - 818-6410 Approximately 30 Approximately 18 1 Can (14 kg)

฿ 9,521.74

Paint for floor 1 Piece(s) 8 Day(s) Dark Green Pale Green 818-6411 Approximately 30 Approximately 18 1 Can (14 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1