(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Paint for Concrete Floor

Water Based Paint for Concrete Floor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 768.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
267286
267293
267309
267316
267323
267330
267347
267354
267361
267378
267385
267392
267408
267415
267422
267439
267446
267453
267460
267477
267484
267491
267507
267514
267521
267552
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Ivory - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Gray - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Green - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Light Gray - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 Ivory - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Gray - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 White - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Green - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Light Gray - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Ivory - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Gray - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Green - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Light Gray - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 20 Approx. 12 1 Can (7 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 15 Day(s) 10 Ivory - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 8 Day(s) 10 Gray - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 40 Approx. 24 1 Can (14 kg)

Basic Specifications

  • Product uses
    For Floor
  • Product Type
    Paint (Can)
  • Specifications
    Aqueous
  • Warning 1
    Cannot be applied where forklifts, trucks, passenger vehicles, or other automobiles drive, constantly damp surfaces, or surfaces where water is likely to drip.
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2

Product Description

Water-based floor paint for dust-proofing and beautifying concrete floors.
[Features]
· For dust-proofing and beautification. Easy-to-use water-based paint that is resistant to water, oil, and abrasion.
· Water-based, so it is easy to use, and can even be used for painting over asphalt.
· Prevents concrete abrasion and dust. Does not easily become dirty or scratched.
· Compliant with Reach, the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan) and the Ordinance on Prevention of Organic Solvent Poisoning (of Japan).
[Applications]
· Ideal for painting interior and exterior concrete and mortar floor surfaces on those in or on verandas, porches, offices, etc.
* Cannot be applied to waterproof surfaces, places where vehicles drive, and places where water tends to pool.

Part Number
267286
267293
267309
267316
267323
267330
267347
267354
267361
267378
267385
267392
267408
267415
267422
267439
267446
267453
267460
267477
267484
267491
267507
267514
267521
267552
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Coating Surface (2 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Ivory - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Gray - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Green - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Light Gray - Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 768.79

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 2.5 Approx. 1.5 1 Can (0.7 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 Ivory - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Gray - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 White - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Green - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 14 Day(s) 10 Light Gray - Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 1,539.48

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 6 Approx. 3.7 1 Can (1.6 L)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Ivory - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Gray - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Green - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Light Gray - Approx. 20 Approx. 12 1 Can (7 kg)

฿ 4,797.14

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 20 Approx. 12 1 Can (7 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 15 Day(s) 10 Ivory - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 8 Day(s) 10 Gray - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 14 Day(s) 10 White - Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 14 Day(s) 10 Sky Light Blue Approx. 40 Approx. 24 1 Can (14 kg)

฿ 9,143.63

Paint for floor 1 Piece(s) 8 Day(s) 10 Dark Green Pale Green Approx. 40 Approx. 24 1 Can (14 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1