(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Color for Japanese Wall / Bathroom Indoor Wall Paint (260966)

Water Based Color for Japanese Wall / Bathroom Indoor Wall Paint (260966)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
260959
260966
260973
260980
260997
261000
261017
261024
266036
266043
266050
266067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Light Gray Gray Green Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Teak Ocher Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Walnut Dead leaf color Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Silica Sand Color Sandy Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Light Gray Gray Green Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Teak Ocher Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Walnut Dead leaf color Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Silica Sand Color Sandy Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Light Yellow Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Moss Green Uji Green Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Ivory Light Yellow Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Moss Green Uji Green Approx. 16 Approx. 10 1 Can (1.6 L)

Basic Specifications

  • Product uses
    For Walls
  • Product Type
    Paint (Can)
  • Specifications
    Aqueous
  • Warning 1
    Does not smear cloth-made wall paper, fiber or cotton wall coverings.
  • Warning 2
    Cannot be applied to bathtubs, tiles, and metal products such as iron, on machined surfaces treated with fluororesin, or on floor surfaces.
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 20
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2

Product Description

Low-VOC water-based interior paint with a Japanese style sandy color. Suppresses the emission of volatile organic solvents—something considered to be a cause Sick Building Syndrome—to less than 1%.
[Features]
· Paint that emits little in the way of volatile components such as organic solvents, helping ensure safe and comfortable spaces.
· Little unpleasant odor, allowing for safe use / work indoors (*The Japanese-style wall color type contains less than 1% volatile organic solvent.)
· Adsorbs, deodorizes and breaks down organic volatiles such as the formaldehyde odors emitted by plywood and wallpaper—something which is considered to be a cause of allergies.
· Prevents the proliferation of the types of bacteria not visible to human eye. Features both anti-mold and anti-bacterial agents for long term protection against mold.
· Can also be used to paint vinyl wallpaper and paper type wallpaper.
[Applications]
· Can be used on interior concrete, mortar, wood, various types of wallpaper, etc.
· Ideal for interior walls and ceilings in bedrooms, children's bedrooms, living rooms, wash areas, bathrooms, kitchens, toilets, etc.

Part Number
260959
260966
260973
260980
260997
261000
261017
261024
266036
266043
266050
266067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Light Gray Gray Green Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Teak Ocher Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Walnut Dead leaf color Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Silica Sand Color Sandy Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Light Gray Gray Green Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Teak Ocher Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Walnut Dead leaf color Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Silica Sand Color Sandy Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Light Yellow Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 847.49

Paint for interior wall 2 Piece(s) 14 Day(s) Moss Green Uji Green Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Ivory Light Yellow Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,712.28

Paint for interior wall 2 Piece(s) 12 Day(s) Moss Green Uji Green Approx. 16 Approx. 10 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1