(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Walls / Bathroom Spray (for Indoor Walls Painting) (262700)

Walls / Bathroom Spray (for Indoor Walls Painting) (262700)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
262700
262717
262724
262731
262748
262755
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Amount Of Content

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) White - 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Other Cherry Pink 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Ivory 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Cream 1 pc (300 ml)

฿ 438.67

Paint for interior wall 1 Piece(s) 8 Day(s) Other Ice Green 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Other Ice Blue 1 pc (300 ml)

Basic Specifications

  • Product uses
    For Walls
  • Product Type
    Paint (Spray)
  • Coating Surface (2 Coat)(m2)
    Approx. 0.6X1
  • By Size Of Tatami Mats(Piece of)
    Approx. 1/2
  • Warning 1
    Can not be applied on wallpapers (vinyl cloth etc.).
  • Warning 2
    Does not smear cloth-made wall paper, fiber or cotton wall coverings.
  • Warning 3
    Cannot be applied to bathtubs, tiles, and metal products such as iron, on machined surfaces treated with fluororesin, or on floor surfaces.
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 20
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 2
  • Drying Time (Winter / Finger Touch)(Hours)
    Approximately 1
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 3
  • Amount Of Content
    1 pc (300 ml)

Product Description

Special acrylic resin spray paint with anti-mold and anti-bacterial effects.
[Features]
· Special acrylic resin spray paint with a powerful anti-bacterial effect.
· Maintains its powerful anti-mold and anti-bacterial effects over long periods.
· The upward-facing nozzle makes it easy to spray in hard-to-paint places like ceilings and the corner details of walls.
· A solvent-type anti-mold paint that forms a strong coat for long-lasting protection of walls situated in areas with high humidity levels such as bathrooms.
· The pattern produced by the nozzle is a round-spraying type.
[Applications]
· Convenient for interior concrete, mortar, wood, walls, ceilings, etc.

Part Number
262700
262717
262724
262731
262748
262755
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details Amount Of Content

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) White - 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Other Cherry Pink 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Ivory 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Ivory Cream 1 pc (300 ml)

฿ 438.67

Paint for interior wall 1 Piece(s) 8 Day(s) Other Ice Green 1 pc (300 ml)

฿ 438.67

Paint for interior wall 2 Piece(s) 14 Day(s) Other Ice Blue 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1