- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
For Primer Spray Undercoat Application
Specifications of 2000JD
-
- Product uses
- Primer
-
- Product Type
- Paint (Spray)
-
- Trusco Code
- 818-6299
-
- Coating Surface (1 Coat)(m2)
- Approx. 2X2.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1.5
-
- Warning 1
- No anti-corrosive effect on metals. Not suitable for PE (polyethylene), styrofoam, wallpaper etc.
-
- Warning 2
- For materials with heavy absorption, please use at least 2 coats. There are substances like mortar, silicate calcium board, tile, and glass of various types that it may not stick to.
-
- Warning 3
- This product is a primer. Always paint over it with finishing paint.
-
- Thinner
- Not Required
-
- Drying Time and Re-coating (20 °C / Surface Drying)(Minutes)
- 30
-
- Drying Time and Re-coating (Winter / Surface Drying)(Minutes)
- 60
-
- Drying Time and Re-coating (20 °C / Paint Interval)(Hours)
- 2
-
- Drying Time and Re-coating (Winter / Paint Interval)(Hours)
- 3
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 502.05
|
Primer
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Basic Specifications
-
- Product uses
- Primer
-
- Product Type
- Paint (Spray)
-
- Trusco Code
- 818-6299
-
- Coating Surface (1 Coat)(m2)
- Approx. 2X2.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1.5
-
- Warning 1
- No anti-corrosive effect on metals. Not suitable for PE (polyethylene), styrofoam, wallpaper etc.
-
- Warning 2
- For materials with heavy absorption, please use at least 2 coats. There are substances like mortar, silicate calcium board, tile, and glass of various types that it may not stick to.
-
- Warning 3
- This product is a primer. Always paint over it with finishing paint.
-
- Thinner
- Not Required
-
- Drying Time and Re-coating (20 °C / Surface Drying)(Minutes)
- 30
-
- Drying Time and Re-coating (Winter / Surface Drying)(Minutes)
- 60
-
- Drying Time and Re-coating (20 °C / Paint Interval)(Hours)
- 2
-
- Drying Time and Re-coating (Winter / Paint Interval)(Hours)
- 3
-
- Amount Of Content
- 1 pc (400 ml)
Product Description
Paint that can be used with a variety of paints as the top coat, such as lacquers, water-based paints and oil-based paints.
[Features]
· High-performance primer that can be applied to a wide range of base materials and that can be used with various types of topcoat.
· Can be used as primer for a wide range of materials which suffer from poor paint adhesion (plastic, non-ferrous metals, etc.)
· Enhances adhesion between the surface material and top coat.
* This paint is for use as a primer. Be sure to apply a top coat over it.
· Flat spraying-type spray pattern.
[Applications]
· Can be used with metals, plastics, inorganic materials, woods, etc.
Specifications of 2000JD
-
- Product uses
- Primer
-
- Product Type
- Paint (Spray)
-
- Trusco Code
- 818-6299
-
- Coating Surface (1 Coat)(m2)
- Approx. 2X2.5
-
- By Size Of Tatami Mats(Piece of)
- Approx. 1.5
-
- Warning 1
- No anti-corrosive effect on metals. Not suitable for PE (polyethylene), styrofoam, wallpaper etc.
-
- Warning 2
- For materials with heavy absorption, please use at least 2 coats. There are substances like mortar, silicate calcium board, tile, and glass of various types that it may not stick to.
-
- Warning 3
- This product is a primer. Always paint over it with finishing paint.
-
- Thinner
- Not Required
-
- Drying Time and Re-coating (20 °C / Surface Drying)(Minutes)
- 30
-
- Drying Time and Re-coating (Winter / Surface Drying)(Minutes)
- 60
-
- Drying Time and Re-coating (20 °C / Paint Interval)(Hours)
- 2
-
- Drying Time and Re-coating (Winter / Paint Interval)(Hours)
- 3
-
- Amount Of Content
- 1 pc (400 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 502.05
|
Primer
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (400 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?