(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforced Sealer Primer for Oil Based Foundation Transparent Paint (Can) (255948)

Reinforced Sealer Primer for Oil Based Foundation Transparent Paint (Can) (255948)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
255931
255948
255955
255962
258857
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Coating Surface (1 Coat)
(m2)
Uneven Surface
(m2)
Amount Of Content

฿ 682.29

Sealer 2 Piece(s) 14 Day(s) Approx. 7 Approx. 5 1 Can (0.7 L)

฿ 1,217.28

Sealer 2 Piece(s) 14 Day(s) Approx. 16 Approximately 13 1 Can (1.6 L)

฿ 2,156.27

Sealer 2 Piece(s) 14 Day(s) Approximately 34 Approximately 27 1 Can (3.4 L)

฿ 4,256.68

Sealer 2 Piece(s) 14 Day(s) Approx. 70 Approximately 56 1 Can (7 L)

฿ 7,339.67

Sealer 1 Piece(s) 14 Day(s) Approximately 140 Approx. 112 1 Can (14 L)

Basic Specifications

  • Product uses
    Primer
  • Product Type
    Paint (Can)
  • Color
    Transparent
  • Specifications
    Oil-based
  • Warning 1
    Solvent-based 2 liquid paint cannot be overcoated.
  • Warning 2
    This product is a primer. Always paint over it with finishing paint.
  • Thinner
    Lacquer Diluent (Also for Washing Equipment)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2

Product Description

Vinyl resin sealer that penetrates well into the base material and enhances adhesion.
[Features]
· Its superior penetration strength reinforces weak base materials and enhances adhesion.
· Prevents absorption of the top coat for an even, uniformly beautiful finish.
· Various types of paint can be used as a top coat.
[Applications]
· Can be used to strengthen the base coat of sidings, exterior walls, fences, etc.

Part Number
255931
255948
255955
255962
258857
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Coating Surface (1 Coat)
(m2)
Uneven Surface
(m2)
Amount Of Content

฿ 682.29

Sealer 2 Piece(s) 14 Day(s) Approx. 7 Approx. 5 1 Can (0.7 L)

฿ 1,217.28

Sealer 2 Piece(s) 14 Day(s) Approx. 16 Approximately 13 1 Can (1.6 L)

฿ 2,156.27

Sealer 2 Piece(s) 14 Day(s) Approximately 34 Approximately 27 1 Can (3.4 L)

฿ 4,256.68

Sealer 2 Piece(s) 14 Day(s) Approx. 70 Approximately 56 1 Can (7 L)

฿ 7,339.67

Sealer 1 Piece(s) 14 Day(s) Approximately 140 Approx. 112 1 Can (14 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1