(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Primer Coating No. 10 Primer Translucent Blue (132SU)

Water Based Primer Coating No. 10 Primer Translucent Blue (132SU)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
132SU
132SV
132SW
132SX
258840
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 482.54

Sealer 2 Piece(s) 8 Day(s) Approx. 6 Approx. 4 1 Can (0.7 L)

฿ 969.94

Sealer 1 Piece(s) 8 Day(s) Approx. 15 Approx. 9 1 Can (1.6 L)

฿ 1,516.19

Sealer 1 Piece(s) 8 Day(s) Approximately 30 Approximately 18 1 Can (3 L)

฿ 2,701.94

Sealer 1 Piece(s) 8 Day(s) Approximately 60 Approximately 36 1 Can (7 L)

฿ 5,247.62

Sealer 2 Piece(s) 14 Day(s) Approximately 120 Approx. 72 1 Can (14 L)

Basic Specifications

  • Product uses
    Primer
  • Product Type
    Paint (Can)
  • Color
    Other
  • Specifications
    Aqueous
  • Color of Details
    Translucent Blue
  • Warning 1
    Do not apply on metal surfaces.
  • Thinner
    Not required (implements washed in tap water)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 2
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 4

Product Description

Water-based paint with a powerful penetration force that helps improve the strength and adhesion of the base coat.
[Features]
· Prevents absorption by the upper coat, improving adhesion with the base material and making it easy to apply the upper coat.
· Penetrates well into soft base materials, reinforcing the surface of the base.
· Water-based sealer with a powerful penetration force that helps improve the strength and adhesion of the base coat.
· A water-based type with little smell that can be handled safely.
[Applications]
· Can be used indoors or outdoors.
· Ideal for outer walls, sidings, fences, concrete blocks, interiors and the inner walls and ceilings of closets, etc.

Part Number
132SU
132SV
132SW
132SX
258840
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 482.54

Sealer 2 Piece(s) 8 Day(s) Approx. 6 Approx. 4 1 Can (0.7 L)

฿ 969.94

Sealer 1 Piece(s) 8 Day(s) Approx. 15 Approx. 9 1 Can (1.6 L)

฿ 1,516.19

Sealer 1 Piece(s) 8 Day(s) Approximately 30 Approximately 18 1 Can (3 L)

฿ 2,701.94

Sealer 1 Piece(s) 8 Day(s) Approximately 60 Approximately 36 1 Can (7 L)

฿ 5,247.62

Sealer 2 Piece(s) 14 Day(s) Approximately 120 Approx. 72 1 Can (14 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1