- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust prevention paint Jinx Spray
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 499.47
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
Gray |
818-6431 |
1 pc (420 ml) |
|
฿ 499.47
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
Silver |
818-6432 |
1 pc (420 ml) |
Basic Specifications
-
- Product uses
- Anticorrosive Paint
-
- Product Type
- Paint (Spray)
-
- Coating Surface (1 Coat)(m2)
- Approx. 1.9
-
- By Size Of Tatami Mats(Piece of)
- Approximately 1
-
- Warning 1
- Do not use top coating for silver.
-
- Thinner
- Not Required
-
- Drying time (20 °C / Finger Touch)(Minutes)
- Approx. 10
-
- Drying Time (20 °C / Semi-cured)(Minutes)
- Approx. 20
-
- Drying Time (Winter / Finger Touch)(Minutes)
- Approx. 20
-
- Drying time (Winter / Semi-cured)(Minutes)
- Approximately 30
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Paint with superior adhesion and flexibility. Made using epoxy ester resin with high physical strength.
[Features]
· Professional quality rust-proofing paint with a zinc dust layer. Quick-drying type that is ideal for repairing galvanized surfaces.
· Using the electrochemical rust prevention effect provided by zinc dust, and the rust prevention effect provided by the coating film, this product exhibits the same rust prevention effects as galvanization.
· The amount of zinc dust included in the paint film is 83% for silver, and 92% for gray. Quick-drying type, with good workability.
[Applications]
· Rustproofing undercoat for iron parts and paint / coat for spot-welded parts.
· Above-ground iron structures (steel / iron frames, iron pipes, tanks, shutters, iron fences, galvanized iron, etc.)
· Various types of industrial machinery (industrial equipment, civil-engineering equipment, haulage equipment, etc.) and ships (upper structures, etc.)
· Vehicles (heavy vehicles, automobile bodies, chassis, etc.) and electrical equipment (various types of industrial equipment, motors, transformers, etc.)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 499.47
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
Gray |
818-6431 |
1 pc (420 ml) |
|
฿ 499.47
|
Anti-corrosive paint
|
1 Piece(s)
|
|
8 Day(s)
|
Silver |
818-6432 |
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?