(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

21 Rust-proofing Spray Pro, Rust-proofing Paint (Spray) 300 ml (2000JC)

21 Rust-proofing Spray Pro, Rust-proofing Paint (Spray) 300 ml (2000JC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2000JB
2000JC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 324.39

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust 818-6423 1 pc (300 ml)

฿ 324.39

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray 818-6424 1 pc (300 ml)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Spray)
  • Coating Surface (1 Coat)(m2)
    Approx. 1.2X1.4
  • By Size Of Tatami Mats(Piece of)
    Approx. 3/4
  • Thinner
    Not Required
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 60
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 2
  • Amount Of Content
    1 pc (300 ml)

Product Description

Standard rustproofing paint with excellent quick-drying properties.
[Features]
· Powerful rustproofing.
· Dries in only 30 minutes.
· Round spraying-type spray pattern.
· Standard alkyd resin-type rustproofing spray.
· This rustproofing spray is filled with Dai Nippon Toryo Co., Ltd.'s JISK5621 standard product, but it is not a JIS standard product.
[Applications]
· Can be used for rustproofing indoor and outdoor iron parts, such as gates, steel / iron frames, metallic (iron) frames and shutters.

Part Number
2000JB
2000JC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 324.39

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust 818-6423 1 pc (300 ml)

฿ 324.39

Anti-corrosive paint 1 Piece(s) 8 Day(s) Gray 818-6424 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1