(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Oil-Based Epoxy Anti-Corrosive Paint (Can) (257645)

Super Oil-Based Epoxy Anti-Corrosive Paint (Can) (257645)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
257645
257669
257676
257690
257706
257720
257737
257751
257768
257775
257782
257799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 217.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 217.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 324.63

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approx. 2 Approximately 1.2 1 Can (1/5 L)

฿ 324.63

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray Approx. 2 Approximately 1.2 1 Can (1/5 L)

฿ 466.33

Anti-corrosive paint 2 Piece(s) 8 Day(s) Red Rust Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 466.33

Anti-corrosive paint 2 Piece(s) 14 Day(s) Light Gray Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,440.47

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,440.47

Anti-corrosive paint 2 Piece(s) 8 Day(s) Light Gray Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 2,326.01

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approximately 30 Approximately 18 1 Can (3 L)

฿ 2,326.01

Anti-corrosive paint 2 Piece(s) 14 Day(s) Light Gray Approximately 30 Approximately 18 1 Can (3 L)

฿ 4,678.36

Anti-corrosive paint 1 Piece(s) 14 Day(s) Red Rust Approx. 70 Approximately 43 1 Can (7 L)

฿ 4,678.36

Anti-corrosive paint 1 Piece(s) 14 Day(s) Light Gray Approx. 70 Approximately 43 1 Can (7 L)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Paint (Can)
  • Specifications
    Oil-based
  • Thinner
    Paint Thinner (and for Washing Tools)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approx. 20
  • Drying Time (20 °C / Semi-cured)(Minutes)
    Approximately 60
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 30
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 3

Product Description

High performance epoxy rustproofing paint that allows for a top coat to be applied 2 hours after painting.
[Features]
· Ultra-fast drying type that allows for the top coat to be applied on the same day. The top coat can be applied after 2 hours.
· Prevents rust for a long time and has good adhesion with the top coat, providing a beautiful and fine-textured coat.
· 2-component paints can't be used on every surface, so be sure to do a test application before painting.
· Can be used with a variety of top coat paints, from oil-based paints and lacquer types to water-based paints.
· The high-performance epoxy resin prevents rust for a long time.
[Applications]
· Convenient for rustproofing interior and exterior iron, aluminum and galvanized iron (can't be used on aluminum that has undergone colored anodizing treatment.)
· Ideal for steel / iron frames, gates, iron fences, shutters, colored galvanized iron roofs, galvanized iron sidings, fences, window frames, etc.

Part Number
257645
257669
257676
257690
257706
257720
257737
257751
257768
257775
257782
257799
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 217.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Red Rust Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 217.00

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 324.63

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approx. 2 Approximately 1.2 1 Can (1/5 L)

฿ 324.63

Anti-corrosive paint 1 Piece(s) 8 Day(s) Light Gray Approx. 2 Approximately 1.2 1 Can (1/5 L)

฿ 466.33

Anti-corrosive paint 2 Piece(s) 8 Day(s) Red Rust Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 466.33

Anti-corrosive paint 2 Piece(s) 14 Day(s) Light Gray Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 1,440.47

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 1,440.47

Anti-corrosive paint 2 Piece(s) 8 Day(s) Light Gray Approx. 16 Approx. 10 1 Can (1.6 L)

฿ 2,326.01

Anti-corrosive paint 2 Piece(s) 14 Day(s) Red Rust Approximately 30 Approximately 18 1 Can (3 L)

฿ 2,326.01

Anti-corrosive paint 2 Piece(s) 14 Day(s) Light Gray Approximately 30 Approximately 18 1 Can (3 L)

฿ 4,678.36

Anti-corrosive paint 1 Piece(s) 14 Day(s) Red Rust Approx. 70 Approximately 43 1 Can (7 L)

฿ 4,678.36

Anti-corrosive paint 1 Piece(s) 14 Day(s) Light Gray Approx. 70 Approximately 43 1 Can (7 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1