(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Super Silver (Oil-Based Paint / Aluminum Paint)

Super Silver (Oil-Based Paint / Aluminum Paint)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 201.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
251711
251728
251735
251759
251766
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 201.67

Multipurpose oil-based paint 2 Piece(s) 8 Day(s) - Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 289.55

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) - Approx. 2 Approximately 1 1 Can (1/5 L)

฿ 721.03

Multipurpose oil-based paint 1 Piece(s) 9 Day(s) 818-6368 Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 2,271.41

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) 818-6370 Approximately 30 Approximately 18 1 Can (3 L)

฿ 3,823.09

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) - Approx. 70 Approximately 43 1 Can (7 L)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Can)
  • Color
    Silver
  • Specifications
    Oil-based
  • Color of Details
    Silver
  • Warning 1
    Do not use for automobiles, motorcycles, high quality furniture, tables, floors, etc.
  • Thinner
    Paint Thinner (and for Washing Tools)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 60
  • Drying Time (20 °C / Semi-cured)(Hours)
    Approx. 8
  • Drying Time (Winter / Finger Touch)(Minutes)
    Approximately 120
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 16

Product Description

White silver aluminum paint with a high luster.
[Features]
· Has a smooth metallic gloss with a high luster. Has a beautiful white silver color.
· The ultra-fine, scaly aluminum layer prevents deterioration of the coating due to such factors as UV rays.
· Prevents moisture, etc. from permeating through, providing a high level of weather resistance and rust prevention.
[Applications]
· Convenient for iron parts such as gates, fences, shutters, steel (iron) frames, electrical appliances, lockers, pipes and playground equipment.
· Convenient for wooden parts such as exterior panels, wainscoting, shutter boxes, wooden doors and other building materials, window frames and wood crafts.

Part Number
251711
251728
251735
251759
251766
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Amount Of Content

฿ 201.67

Multipurpose oil-based paint 2 Piece(s) 8 Day(s) - Approximately 0.8 Approx. 1/2 1 Can (1/12 L)

฿ 289.55

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) - Approx. 2 Approximately 1 1 Can (1/5 L)

฿ 721.03

Multipurpose oil-based paint 1 Piece(s) 9 Day(s) 818-6368 Approx. 7 Approx. 4 1 Can (0.7 L)

฿ 2,271.41

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) 818-6370 Approximately 30 Approximately 18 1 Can (3 L)

฿ 3,823.09

Multipurpose oil-based paint 1 Piece(s) 8 Day(s) - Approx. 70 Approximately 43 1 Can (7 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1