(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Eco Aqua

Water Based Eco Aqua

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 210.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
270019
270026
270033
270040
270057
270163
270187
270194
270200
270248
270279
270286
270330
270378
270408
270422
270439
270446
270453
270477
270491
270507
270514
270521
270576
270620
270637
270675
270682
270705
270712
270750
270811
270835
270842
270859
270910
271016
271023
271030
271047
271054
271160
271184
271191
271207
271245
271276
271283
271337
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Sun Coating Color No. Munsell Value Amount Of Content

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Ivory Approx. 0.6X0.8 Approx. 0.3X0.5 19-90D 10YR9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White Approx. 0.6X0.8 Approx. 0.3X0.5 22-90B 2.5Y9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Blue Approx. 0.6X0.8 Approx. 0.3X0.5 75-30P 5PB3/8 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Red Approx. 0.6X0.8 Approx. 0.3X0.5 05-40X 5R4/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Rust Red Rust Approx. 0.6X0.8 Approx. 0.3X0.5 07-30L 7.5R3/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Orange Orange Approx. 0.6X0.8 Approx. 0.3X0.5 12-60X 2.5YR6/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Khaki Approx. 0.6X0.8 Approx. 0.3X0.5 15-40H 5YR4/4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Carbon Black Approx. 0.6X0.8 Approx. 0.3X0.5 N-15 N-1.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Yellow Yellow Approx. 0.6X0.8 Approx. 0.3X0.5 19-75X 10YR7.5/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Cream Approx. 0.6X0.8 Approx. 0.3X0.5 22-85F 2.5Y8.5/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Gray Gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-60 N6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Black Approx. 0.6X0.8 Approx. 0.3X0.5 N-10 N1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Dark Brown Approx. 0.6X0.8 Approx. 0.3X0.5 09-20B 10R2/1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Sun Red Approx. 0.6X0.8 Approx. 0.3X0.5 07-40X 7.5R4/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Shell White Approx. 0.6X0.8 Approx. 0.3X0.5 N-85 N8.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White White Approx. 0.6X0.8 Approx. 0.3X0.5 N-95 N9.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Sky Sky Blue Approx. 0.6X0.8 Approx. 0.3X0.5 72-40T 2.5PB4/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Dark Green - Approx. 0.6X0.8 Approx. 0.3X0.5 42-30H 2.5G3/4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Dark Gray Dark gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-40 N4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Dark brown Approx. 0.6X0.8 Approx. 0.3X0.5 15-30B 5YR3/1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Brown Approx. 0.6X0.8 Approx. 0.3X0.5 09-30F 10R3/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Chocolate Chocolate Approx. 0.6X0.8 Approx. 0.3X0.5 09-20D 10R2/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Matt Black Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White Matte White Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Pastel gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-80 N8 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Pink Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Brown Approx. 0.6X0.8 Approx. 0.3X0.5 15-30F 5YR3/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Moss Green Fresh Green Approx. 0.6X0.8 Approx. 0.3X0.5 37-60T 7.5GY6/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Teak Beige Approx. 0.6X0.8 Approx. 0.3X0.5 19-75D 10YR7.5/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Green Green Approx. 0.6X0.8 Approx. 0.3X0.5 49-40T 10G4/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Milky Ivory Approx. 0.6X0.8 Approx. 0.3X0.5 22-90D 2.5Y9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White Milky White Approx. 0.6X0.8 Approx. 0.3X0.5 25-90A 5Y9/0.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Light Khaki Approx. 0.6X0.8 Approx. 0.3X0.5 17-50L 7.5YR5/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Moss Green Light Green Approx. 0.6X0.8 Approx. 0.3X0.5 35-70V 5GY7/12 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Light Gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-70 N7 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Sky Light blue Approx. 0.6X0.8 Approx. 0.3X0.5 69-70L 10B7/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Lemon - Approx. 0.6X0.8 Approx. 0.3X0.5 22-80V 2.5Y8/12 1 Can (1/12 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Ivory Approx. 1.5X1.9 Approximately 1 19-90D 10YR9/2 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White Approx. 1.5X1.9 Approximately 1 22-90B 2.5Y9/1 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Blue Approx. 1.5X1.9 Approximately 1 75-30P 5PB3/8 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Red Red Approx. 1.5X1.9 Approximately 1 05-40X 5R4/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Rust Red Rust Approx. 1.5X1.9 Approximately 1 07-30L 7.5R3/6 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Orange Orange Approx. 1.5X1.9 Approximately 1 12-60X 2.5YR6/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Khaki Approx. 1.5X1.9 Approximately 1 15-40H 5YR4/4 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Carbon Black Approx. 1.5X1.9 Approximately 1 N-15 N-1.5 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Yellow Yellow Approx. 1.5X1.9 Approximately 1 19-75X 10YR7.5/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Cream Approx. 1.5X1.9 Approximately 1 22-85F 2.5Y8.5/3 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Gray Gray Approx. 1.5X1.9 Approximately 1 N-60 N6 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Black Black Approx. 1.5X1.9 Approximately 1 N-10 N1 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Dark Brown Approx. 1.5X1.9 Approximately 1 09-20B 10R2/1 1 Can (1/5 L)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (Can)
  • Specifications
    Aqueous
  • Thinner
    Tap water (tool washing also)
  • Drying time (20 °C / Finger Touch)(Minutes)
    Approximately 30
  • Drying Time (20 °C / Semi-cured)(Minutes)
    60
  • Drying Time (Winter / Finger Touch)(Minutes)
    120
  • Drying time (Winter / Semi-cured)(Hours)
    Approx. 3

Product Description

Safe, zero-VOC water-based glossy multipurpose paint. Contains no volatile organic solvents.
[Features]
· Silicone resin blended with multilayer structure resin.
· High-performance dirt-resistant paint with excellent durability. Strong against acid rain and snow, exhaust gases and salt damage.
· Finishes in a beautiful enameled luster. Won't drip, even if applied thickly. Easy to apply with a brush.
· Compatible with the Japan Paint Manufacturer's Association's Color Number standards for paint colors, making colors easy to select even for professionals. (Excluding some colors)
· Compliant with Reach, the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan) and the Ordinance on Prevention of Organic Solvent Poisoning (of Japan).
[Applications]
· For interior and exterior iron parts, galvanized iron, wood, siding, exterior walls, mortar, concrete, slate tiles, etc.
· Can be used to paint a variety of materials, such as plastic (acrylic, hard PVC, ABS, styrene) and styrene foam.

Part Number
270019
270026
270033
270040
270057
270163
270187
270194
270200
270248
270279
270286
270330
270378
270408
270422
270439
270446
270453
270477
270491
270507
270514
270521
270576
270620
270637
270675
270682
270705
270712
270750
270811
270835
270842
270859
270910
271016
271023
271030
271047
271054
271160
271184
271191
271207
271245
271276
271283
271337
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Color of Details Coating Surface (1 Coat)
(m2)
By Size Of Tatami Mats
(Piece of)
Sun Coating Color No. Munsell Value Amount Of Content

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Ivory Approx. 0.6X0.8 Approx. 0.3X0.5 19-90D 10YR9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White Approx. 0.6X0.8 Approx. 0.3X0.5 22-90B 2.5Y9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Blue Approx. 0.6X0.8 Approx. 0.3X0.5 75-30P 5PB3/8 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Red Approx. 0.6X0.8 Approx. 0.3X0.5 05-40X 5R4/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Rust Red Rust Approx. 0.6X0.8 Approx. 0.3X0.5 07-30L 7.5R3/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Orange Orange Approx. 0.6X0.8 Approx. 0.3X0.5 12-60X 2.5YR6/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Khaki Approx. 0.6X0.8 Approx. 0.3X0.5 15-40H 5YR4/4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Carbon Black Approx. 0.6X0.8 Approx. 0.3X0.5 N-15 N-1.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Yellow Yellow Approx. 0.6X0.8 Approx. 0.3X0.5 19-75X 10YR7.5/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Cream Approx. 0.6X0.8 Approx. 0.3X0.5 22-85F 2.5Y8.5/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Gray Gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-60 N6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Black Approx. 0.6X0.8 Approx. 0.3X0.5 N-10 N1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Dark Brown Approx. 0.6X0.8 Approx. 0.3X0.5 09-20B 10R2/1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Sun Red Approx. 0.6X0.8 Approx. 0.3X0.5 07-40X 7.5R4/14 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Shell White Approx. 0.6X0.8 Approx. 0.3X0.5 N-85 N8.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White White Approx. 0.6X0.8 Approx. 0.3X0.5 N-95 N9.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Sky Sky Blue Approx. 0.6X0.8 Approx. 0.3X0.5 72-40T 2.5PB4/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Dark Green - Approx. 0.6X0.8 Approx. 0.3X0.5 42-30H 2.5G3/4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Dark Gray Dark gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-40 N4 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Dark brown Approx. 0.6X0.8 Approx. 0.3X0.5 15-30B 5YR3/1 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Brown Approx. 0.6X0.8 Approx. 0.3X0.5 09-30F 10R3/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Chocolate Chocolate Approx. 0.6X0.8 Approx. 0.3X0.5 09-20D 10R2/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Matt Black Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White Matte White Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Pastel gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-80 N8 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Pink Approx. 0.6X0.8 Approx. 0.3X0.5 - - 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Brown Approx. 0.6X0.8 Approx. 0.3X0.5 15-30F 5YR3/3 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Moss Green Fresh Green Approx. 0.6X0.8 Approx. 0.3X0.5 37-60T 7.5GY6/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Teak Beige Approx. 0.6X0.8 Approx. 0.3X0.5 19-75D 10YR7.5/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Green Green Approx. 0.6X0.8 Approx. 0.3X0.5 49-40T 10G4/10 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Milky Ivory Approx. 0.6X0.8 Approx. 0.3X0.5 22-90D 2.5Y9/2 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 White Milky White Approx. 0.6X0.8 Approx. 0.3X0.5 25-90A 5Y9/0.5 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Light Khaki Approx. 0.6X0.8 Approx. 0.3X0.5 17-50L 7.5YR5/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Moss Green Light Green Approx. 0.6X0.8 Approx. 0.3X0.5 35-70V 5GY7/12 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Light Gray Light Gray Approx. 0.6X0.8 Approx. 0.3X0.5 N-70 N7 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Sky Light blue Approx. 0.6X0.8 Approx. 0.3X0.5 69-70L 10B7/6 1 Can (1/12 L)

฿ 210.07

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Lemon - Approx. 0.6X0.8 Approx. 0.3X0.5 22-80V 2.5Y8/12 1 Can (1/12 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Ivory Approx. 1.5X1.9 Approximately 1 19-90D 10YR9/2 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Ivory Ivory White Approx. 1.5X1.9 Approximately 1 22-90B 2.5Y9/1 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Other Blue Approx. 1.5X1.9 Approximately 1 75-30P 5PB3/8 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Red Red Approx. 1.5X1.9 Approximately 1 05-40X 5R4/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Red Rust Red Rust Approx. 1.5X1.9 Approximately 1 07-30L 7.5R3/6 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Orange Orange Approx. 1.5X1.9 Approximately 1 12-60X 2.5YR6/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Walnut Khaki Approx. 1.5X1.9 Approximately 1 15-40H 5YR4/4 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Black Carbon Black Approx. 1.5X1.9 Approximately 1 N-15 N-1.5 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Yellow Yellow Approx. 1.5X1.9 Approximately 1 19-75X 10YR7.5/14 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Ivory Cream Approx. 1.5X1.9 Approximately 1 22-85F 2.5Y8.5/3 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Gray Gray Approx. 1.5X1.9 Approximately 1 N-60 N6 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 8 Day(s) 10 Black Black Approx. 1.5X1.9 Approximately 1 N-10 N1 1 Can (1/5 L)

฿ 333.99

Multipurpose water-based paint 1 Piece(s) 14 Day(s) 10 Coffee Brown Dark Brown Approx. 1.5X1.9 Approximately 1 09-20B 10R2/1 1 Can (1/5 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>