1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermo-Hygrometer PC Oval (Part Number)

Thermo-Hygrometer PC Oval
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Can simultaneously measure temperature and humidity

Part Number
48927
48929
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Measured humidity range
(%RH)
Accuracy (Temperature)
(°C)
Accuracy (Humidity) Color Material Features Application

฿ 499.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) -30 to 500 to 100±235 to 75%: ±5% / Otherwise: ±10%WhiteMain Body: Polystyrene resinSimple, colorful designFor controlling temperature/humidity in the home, classroom, or office.

฿ 499.00

SWS THERMOMETER 1 Piece(s) 91 Day(s) -30 ~ 500 ~ 100± 235 ~ 75%: ±5% / Other than those: ±10%Black and WhiteBody: Polystyrene resinColorful simple design-

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Type PC Oval 1 Scale: Temperature(°C) 2
1 Scale: Humidity(%) 5 Main Body Size(mm) 295 x 67 x 19 Mass(g) 100