1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thermo-Hygrometer with Heatstroke Index Meter Display (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 835.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Displays the heatstroke index in 5 stages, notifying the user of the risk of heatstroke.
[Applications]
For controlling temperature/humidity in the home, classroom, or office.

Part Number
70505
70507
70515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Size
(mm)
Mass
(g)

฿ 835.54

THERMO-HYGROMETER 1 Piece(s) 45 Day(s) ⌀156 x 30150

฿ 975.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) ø106 x 3073

฿ 895.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) ⌀71 x 2133

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -20 to 40 Drip-proof and Waterproof function NA
Measured humidity range(%RH) 10 to 90 Type Round Accuracy (Temperature)(°C) -20 to 40 ±2
Accuracy (Humidity) 35 to 75%: ±5% / Otherwise: ±10% Color White 1 Scale: Temperature(°C) 2
1 Scale: Humidity(%) 5 Material Main Body: Polystyrene resin / ABS resin, Scale Plate Cover: Polystyrene resin, Scale Plate: Steel, Needle: Aluminum Application For controlling temperature/humidity in the home, classroom, or office.