1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Magnification Loupe R-1 (Part Number)

MICROSCOPE

High Magnification Loupe R-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High magnification, compact and conveniently portable

 
Part Number
75564
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,314.00

MICROSCOPE 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 15 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) φ18 Main Body Size(mm) 27 x 85 x 20
Mass(g) 28 Material Body: Aluminum and vinyl chloride resin Features It is convenient for the appraising of jewelry and check of printed materials

Please check the type/dimensions/specifications of the part 75564 in the High Magnification Loupe R-1 series.