1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Type Loupe (Part Number)

MICROSCOPE

Pocket Type Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,062.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Portable pocket sized microscope with LED light

Part Number
75753
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,062.00

MICROSCOPE 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 60 ~ 100 Light presence With LED Light
Existence or non-existence of scale NA Light Source 12,900 mcd Main Body Size(mm) 83 x 33 x 20
Bulb for use White LED Mass(g) 31 Material Body: ABS Resin, Lens: Acrylic Resin
Power Supply Alkaline Battery (LR1130 x 3 Pieces) Features It is convenient for out-door observation or check of printed materials Accessory Soft Case

Please check the type/dimensions/specifications of the part 75753 in the Pocket Type Loupe series.