1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Bolt Drill with Step For Submerged Use Z Type DCB-TZM (Part Number)

Hexagonal Bolt Drill with Step For Submerged Use Z Type DCB-TZM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,783.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type of stepped drill that integrates functions of drilling and fluting (HSS).
[Features]
· Hole drilling for hex socket head bolt and countersinking can be performed simultaneously.
· Tapered shank.
[Applications]
· Ideal for simultaneous machining involving drilling and sinking.

Part Number
DCB-TZM-3
DCB-TZM-4
DCB-TZM-5
DCB-TZM-6
DCB-TZM-8
DCB-TZM-10
DCB-TZM-12
DCB-TZM-14
DCB-TZM-16
DCB-TZM-18
DCB-TZM-20
DCB-TZM-22
DCB-TZM-24
DCB-TZM-27
DCB-TZM-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Drill Length
(mm)
Overall Length L
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter

฿ 2,783.90

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 3.413110919MT1

฿ 2,941.00

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 4.5181151119MT1

฿ 3,176.41

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 5.5231201319MT1

฿ 4,518.17

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 6.6271501530MT2

฿ 5,566.01

EIK HSS DRILLS 1 Piece(s) 10 Day(s) 9371602030MT2

฿ 7,761.39

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 11401952443MT3

฿ 8,815.58

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 14452002843MT3

฿ 10,287.36

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 16502053243MT3

฿ 13,244.42

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 18552453553MT4

฿ 16,310.55

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 20602503953MT4

฿ 19,328.08

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 22652554353MT4

฿ 23,565.54

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 24702604653MT4

฿ 29,713.41

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 26802705053MT4

฿ 42,581.85

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 30903255566MT5

฿ 54,684.60

EIK HSS DRILLS 1 Piece(s) 6 Day(s) 331003356266MT5

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Shank Type Taper shank
Coating Y/N NA With/without Oil Hole NA Number of flutes 2
Blade diameter tolerance h8 blade shape Right blade right torsion Torsion Angle degree 35°