1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN (Part Number)

CORO-TURN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
DCET070200-UM-1105
DCGT070202-UM-1125
DCGT070204-UM-1125
DCGT11T301-UM-1125
DCGT11T301-UM-5015
DCGT11T302-UM-2035
DCGT11T308-UM-1515
DCMT070202-UF-1515
DCMT070204-UF-1125
DCMT11T304-UF-5015
DCMT11T304-UM-1525
DCMT11T304-UM-2025
DCMT11T308-KR-3205
DCMT11T308-KR-3210
DCMT11T308-KR-H13A
DCMT11T308-MF-1105
DCMT11T308-MF-1115
DCMT11T308-MF-1125
DCMT11T308-MF-2015
DCMT11T308-MF-2025
DCMT11T308-MM-1105
DCMT11T308-MM-1115
DCMT11T308-MM-1125
DCMT11T308-MM-2015
DCMT11T308-MM-2025
DCMT11T308-MM-2035
DCMT11T308-MMC-2025
DCMT11T308-MR-2015
DCMT11T308-MR-2025
DCMT11T308-MR-2035
DCMT11T308-PF-1515
DCMT11T308-PF-5015
DCMT11T308-PM-1515
DCMT11T308-PM-1525
DCMT11T308-PM-5015
DCMT11T308-SMC-1115
DCMT11T312-MM-1125
DCMX070202-WF-1125
DCMX070202-WF-5015
DCMX070204-WF-1115
DCMX070204-WF-1125
DCMX070204-WF-1515
DCMX070204-WF-1525
DCMX070204-WF-2015
DCMX070204-WF-5015
DCMX070208-WF-1125
DCMX070208-WF-1515
DCMX070208-WF-1525
DCMX070208-WF-2015
DCMX11T302-WF-1125
DCMX11T302-WF-5015
DCMX11T304-WF-1115
DCMX11T304-WF-1125
DCMX11T304-WF-1515
DCMX11T304-WF-1525
DCMX11T304-WF-2015
DCMX11T304-WF-3210
DCMX11T304-WF-5015
DCMX11T304-WM-1115
DCMX11T304-WM-1515
DCMX11T304-WM-1525
DCMX11T304-WM-2015
DCMX11T304-WM-3005
DCMX11T308-WF-1115
DCMX11T308-WF-1125
DCMX11T308-WF-1515
DCMX11T308-WF-1525
DCMX11T308-WF-2015
DCMX11T308-WF-3005
DCMX11T308-WF-5015
DCMX11T308-WM-1115
DCMX11T308-WM-1525
DCMX11T308-WM-2015
DCMX11T308-WM-3210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 764.00

INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other2.38±0.025070.251105TUM-0

฿ 840.00

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.22.38±0.13070.251125TUM--

฿ 840.00

SDV INSERTS 10 Piece(s) 19 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.42.38±0.13070.251125TUM--

฿ 1,121.00

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other3.97±0.13110.3751125TUM-0.1

฿ 1,021.00

SDV INSERTS 10 Piece(s) 15 Day(s) SteelMedium grinding[Other] Other3.97±0.13110.3755015TUM-0.1

฿ 1,021.00

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless SteelMedium grinding0.23.97±0.13110.3752035TUM--

฿ 926.00

INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3751515TUM--

฿ 475.00

INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.22.38±0.13070.251515TUF--

฿ 466.55

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.42.38±0.13070.251125TUF--

฿ 555.44

SDV INSERTS 10 Piece(s) 40 Day(s) SteelFinish0.43.97±0.13110.3755015TUF--

฿ 555.44

SDV INSERTS 10 Piece(s) 40 Day(s) SteelMedium grinding0.43.97±0.13110.3751525TUM--

฿ 555.44

SDV INSERTS 10 Piece(s) 40 Day(s) Stainless SteelMedium grinding0.43.97±0.13110.3752025TUM--

฿ 507.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron-0.83.97±0.13110.3753205TKR--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Cast Iron-0.83.97±0.13110.3753210TKR--

฿ 372.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-0.83.97±0.13110.375H13ATKR--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751105TMF--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751115TMF--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751125TMF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.83.97±0.13110.3752015TMF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.83.97±0.13110.3752025TMF--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751105TMM--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751115TMM--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751125TMM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.83.97±0.13110.3752015TMM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.83.97±0.13110.3752025TMM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.83.97±0.13110.3752035TMM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.83.97±0.13110.3752025TMMCFor High Pressure Coolants-

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel-0.83.97±0.13110.3752015TMR--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel-0.83.97±0.13110.3752025TMR--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel-0.83.97±0.13110.3752035TMR--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.83.97±0.13110.3751515TPF--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.83.97±0.13110.3755015TPF--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3751515TPM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3751525TPM--

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3755015TPM--

฿ 610.47

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751115TMCFor High Pressure Coolants-

฿ 667.31

SDV INSERTS 10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1.23.97±0.13110.3751125TMM--

฿ 559.68

SDV INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelFinish0.22.38±0.13070.251125XWF--

฿ 513.11

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.22.38±0.13070.255015XWF--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.42.38±0.13070.251115XWF--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.42.38±0.13070.251125XWF--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.42.38±0.13070.251515XWF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.42.38±0.13070.251525XWF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.42.38±0.13070.252015XWF--

฿ 439.00

INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.42.38±0.13070.255015XWF--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.82.38±0.13070.251125XWF--

฿ 525.81

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.82.38±0.13070.251515XWF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.82.38±0.13070.251525XWF--

฿ 479.25

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.82.38±0.13070.252015XWF--

฿ 737.46

SDV INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless SteelFinish0.23.97±0.13110.3751125XWF--

฿ 673.97

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.23.97±0.13110.3755015XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.43.97±0.13110.3751115XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.43.97±0.13110.3751125XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.43.97±0.13110.3751515XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.43.97±0.13110.3751525XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.43.97±0.13110.3752015XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Cast IronFinish0.43.97±0.13110.3753210XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.43.97±0.13110.3755015XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.43.97±0.13110.3751115XWM--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.43.97±0.13110.3751515XWM--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.43.97±0.13110.3751525XWM--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.43.97±0.13110.3752015XWM--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.43.97±0.13110.3753005XWM--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751115XWF--

฿ 576.00

INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13110.3751125XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.83.97±0.13110.3751515XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.83.97±0.13110.3751525XWF--

฿ 585.00

INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinish0.83.97±0.13110.3752015XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) Cast IronFinish0.83.97±0.13110.3753005XWF--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) SteelFinish0.83.97±0.13110.3755015XWF--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751115XWM--

฿ 585.00

INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3751525XWM--

฿ 631.64

SDV INSERTS 10 Piece(s) 5 Day(s) Stainless SteelMedium grinding0.83.97±0.13110.3752015XWM--

฿ 690.90

SDV INSERTS 10 Piece(s) 5 Day(s) Cast IronMedium grinding0.83.97±0.13110.3753210XWM--

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand Tip relief angle(°) 7