1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN (Part Number)

SDV INSERTS

CORO-TURN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
DCMT11T308-PM-1525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 555.44

SDV INSERTS 10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3751525TPM--

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part DCMT11T308-PM-1525 in the CORO-TURN series.

Products with similar specification

Part Number
DCGT11T301-UM-1125
DCGT11T301-UM-5015
DCGT11T302-UM-2035
DCMT11T308-PM-5015
DCMT11T308-SMC-1115
DCMT11T312-MM-1125
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

฿ 1,121.00

10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding[Other] Other3.97±0.13110.3751125TUM-0.1

฿ 1,021.00

10 Piece(s) 15 Day(s) SteelMedium grinding[Other] Other3.97±0.13110.3755015TUM-0.1

฿ 1,021.00

10 Piece(s) 15 Day(s) Stainless SteelMedium grinding0.23.97±0.13110.3752035TUM--

฿ 555.44

10 Piece(s) 5 Day(s) SteelMedium grinding0.83.97±0.13110.3755015TPM--

฿ 610.47

10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13110.3751115TMCFor High Pressure Coolants-

฿ 667.31

10 Piece(s) 15 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grinding1.23.97±0.13110.3751125TMM--