(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
DCMX070204-WF-5015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 439.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.4 | 2.38 | ±0.13 | 07 | 0.25 | 5015 | X | WF | - | - |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Selfishly | No-hand | Tip relief angle(°) | 7 |
Please check the type/dimensions/specifications of the part DCMX070204-WF-5015 in the CORO-TURN series.
Part Number |
---|
DCGT11T301-UM-1125 |
DCGT11T301-UM-5015 |
DCGT11T302-UM-2035 |
DCMX070208-WF-1125 |
DCMX070208-WF-1515 |
DCMX070208-WF-1525 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,121.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | [Other] Other | 3.97 | ±0.13 | 11 | 0.375 | 1125 | T | UM | - | 0.1 | ||
฿ 1,021.00 | 10 Piece(s) | 15 Day(s) | Steel | Medium grinding | [Other] Other | 3.97 | ±0.13 | 11 | 0.375 | 5015 | T | UM | - | 0.1 | ||
฿ 1,021.00 | 10 Piece(s) | 15 Day(s) | Stainless Steel | Medium grinding | 0.2 | 3.97 | ±0.13 | 11 | 0.375 | 2035 | T | UM | - | - | ||
฿ 525.81 | 10 Piece(s) | 5 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | 0.8 | 2.38 | ±0.13 | 07 | 0.25 | 1125 | X | WF | - | - | ||
฿ 525.81 | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.8 | 2.38 | ±0.13 | 07 | 0.25 | 1515 | X | WF | - | - | ||
฿ 479.25 | 10 Piece(s) | 5 Day(s) | Steel | Finish | 0.8 | 2.38 | ±0.13 | 07 | 0.25 | 1525 | X | WF | - | - |
How can we improve?
How can we improve?