1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandvik Auto (Part Number)

SDV MILLING CHIP

Sandvik Auto
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,024.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
TNEN1204AN-K20W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,024.75

SDV MILLING CHIP 10 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle N(0°) work material Cast Iron
Available corners 3 Diameter of Inscribed Circle iC(mm) 12.7 Tip Thickness S(mm) 4.76
Corner R(mm) - Detailed Material K20W Maximum Cutting Ap(mm) 6
Dimensions la(mm) 12 Wiper Length BS(mm) 2.5 Tip hand (right or left) No-hand
Tip Size 12 Machining State Medium

Please check the type/dimensions/specifications of the part TNEN1204AN-K20W in the Sandvik Auto series.