1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill Tip (Part Number)

CoroMill Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
419R-1405E-MM-1010
419R-1405E-MM-1040
419R-1405E-MM-2040
419R-1405E-MM-S30T
419R-1405E-MM-S40T
419R-1405M-PH-1010
419R-1405M-PM-1020
419R-1405M-PM-1040
419R-1405M-PM-2040
419R-1405M-PM-4220
419R-1405M-PM-S30T
419R-1405M-PM-S40T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed Material Machining State

฿ 1,022.33

SDV MILLING CHIP 10 Piece(s) 5 Day(s) High Hardness MaterialGC1010Medium

฿ 1,022.33

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyGC1040Medium

฿ 1,022.33

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyGC2040Medium

฿ 1,022.33

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyS30TMedium

฿ 1,022.33

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyS40TMedium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) High Hardness MaterialGC1010Heavy

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronGC1020Medium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyGC1040Medium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyGC2040Medium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast IronGC4220Medium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyS30TMedium

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyS40TMedium

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) P (Regular pentagon) Clearance angle N(0°) Available corners 5
Diameter of Inscribed Circle iC(mm) 13.5 Tip Thickness S(mm) 5.47 Corner R(mm) 0.8
Wiper Length BS(mm) 2 LE(mm) 9