(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Replacement Blade, Round Blade φ45, Blade Thickness 0.30

NT Replacement Blade, Round Blade φ45, Blade Thickness 0.30

You can add up to 6 items to the comparison list.

Loading...

Specifications of BR-45P

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.3
  • Conforming main body
    RO-1000GP
  • JAN Code
    4904011015380
  • Mass(g)
    21
  • Material and Finish
    Alloy tool steel (SKS-7)
  • Application
    Used for cutting out work with materials such as cloth or felt.
Part Number
BR-45P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.80

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.3
  • Conforming main body
    RO-1000GP
  • JAN Code
    4904011015380
  • Mass(g)
    21
  • Material and Finish
    Alloy tool steel (SKS-7)
  • Application
    Used for cutting out work with materials such as cloth or felt.

Product Description

[Features]
· Dedicated Spare Blade for RO-1000GP Large Cloth Cutter
[Applications]
· Used for cutting out work with materials such as cloth or felt.

Specifications of BR-45P

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.3
  • Conforming main body
    RO-1000GP
  • JAN Code
    4904011015380
  • Mass(g)
    21
  • Material and Finish
    Alloy tool steel (SKS-7)
  • Application
    Used for cutting out work with materials such as cloth or felt.
Part Number
BR-45P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 184.80

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1