(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Replacement Blade, Special Blade Carbide, Edge 45°

NT Replacement Blade, Special Blade Carbide, Edge 45°

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BSB-03P

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.4
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Blade tip angle(°)
    45
  • JAN Code
    4904011018039
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.
  • Features
    Replacement Blade for Design Cutter D type
Part Number
BSB-03P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 329.30

CUTTER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.4
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Blade tip angle(°)
    45
  • JAN Code
    4904011018039
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.
  • Features
    Replacement Blade for Design Cutter D type

Product Description

Carbide high-durability design replacement blade.
[Features]
· Has long-lasting sharpness.
· This is a replacement blade with a 45° cutting edge for Design Cutter D.
· Made of carbide for high durability.
[Applications]
· Ideal for delicate cutting of paper and film.
· Highly durable, making it optimal for large volume cutting work.

Specifications of BSB-03P

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.4
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Blade tip angle(°)
    45
  • JAN Code
    4904011018039
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.
  • Features
    Replacement Blade for Design Cutter D type
Part Number
BSB-03P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 329.30

CUTTER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Design knife D-400 eco series. 
●Suitable for delicate cut-outs like artwork and art cutting.

Specification

●Blade Edge Angle(°):45
●Blade Material:Carbide
●Q'ty Per Bag(sheet):1
●SPQ(bag):5
●Replacement Blade: BDA-200P(blade edge 45°), BDC-200P(blade tip 30°) with 5 sheets each

Materials

●Main Body: Recycled PP Resin(polypropylene)