(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Design Knife, eD-400, Eco Series

NT Design Knife, eD-400, Eco Series

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of ED-400

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    146
  • Conforming main body
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011012617
  • Mass(g)
    30
  • Material and Finish
    Main Body Recycled Resin PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
  • Application
    Suitable for cutting fine objects such as for artwork or silhouette cutouts. For cutting films or cutting sheets.
Part Number
ED-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.00

CUTTER 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    146
  • Conforming main body
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011012617
  • Mass(g)
    30
  • Material and Finish
    Main Body Recycled Resin PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
  • Application
    Suitable for cutting fine objects such as for artwork or silhouette cutouts. For cutting films or cutting sheets.

Specifications of ED-400

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    146
  • Conforming main body
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011012617
  • Mass(g)
    30
  • Material and Finish
    Main Body Recycled Resin PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
  • Application
    Suitable for cutting fine objects such as for artwork or silhouette cutouts. For cutting films or cutting sheets.
Part Number
ED-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.00

CUTTER 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Design knife D-400 eco series. 
●Suitable for delicate cut-outs like artwork and art cutting.

Specification

●Total Length(mm):141
●Compatible Replacement Blade:BDA-200P, BDC-200P, BSB-03P, BSB-13P
●SPQ(piece):20
●Replacement Blade: BDA-200P(blade edge 45°), BDC-200P(blade tip 30°) with 5 sheets each

Materials

●Main Body: Recycled PP Resin(polypropylene)