(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

NT Cutter See-Through

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IA-120P-B
IA-120P-G
IA-120P-O
IA-120P-PU
IA-120P-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Skeleton blue 4904011019227

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Transparent Green 4904011019210

฿ 50.37

CUTTER 1 Piece(s) 31 Day(s) Transparent Orange 4904011019203

฿ 50.37

CUTTER 1 Piece(s) 31 Day(s) Transparent Purple 4904011019234

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Transparent Red 4904011019197

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    137
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • Mass(g)
    15
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.

Product Description

[Features]
· Transparent, see-through color.
· Strong body with metal frame inserted.
[Applications]
· For office work and light work.

Part Number
IA-120P-B
IA-120P-G
IA-120P-O
IA-120P-PU
IA-120P-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Skeleton blue 4904011019227

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Transparent Green 4904011019210

฿ 50.37

CUTTER 1 Piece(s) 31 Day(s) Transparent Orange 4904011019203

฿ 50.37

CUTTER 1 Piece(s) 31 Day(s) Transparent Purple 4904011019234

฿ 46.13

CUTTER 1 Piece(s) 31 Day(s) Transparent Red 4904011019197

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1