1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Wool (Part Number)

RYB POWER TOOL

Polishing Wool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 586.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Used for wood polishing.
·for sanders
·Size (mm): 93 × 228

 
Part Number
6612411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 586.99

RYB POWER TOOL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Usage For sanders Width(mm) 93 Length(mm) 228
Color Dark gray Sales Unit Includes 3 sheets Compatible Model NS-350M・S-801M・S-801S・※S-3600・※NS-801・※S-801・※YNS-35

Please check the type/dimensions/specifications of the part 6612411 in the Polishing Wool series.